(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CAS 2-Flute Square Head for Processing Aluminum

CAS 2-Flute Square Head for Processing Aluminum
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CAS2005-0075
CAS2010-0150
CAS2015-0225
CAS2020-0300
CAS2025-0375
CAS2030-0450
CAS2030-0900
CAS2040-0600
CAS2040-1200
CAS2050-0750
CAS2050-1500
CAS2060-0900
CAS2060-1500
CAS2080-1200
CAS2080-2000
CAS2100-1500
CAS2100-2500
CAS2120-1800
CAS2120-3000
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

10 Days or more

0.50.7544516°
1 Piece(s)Available

10 Days or more

11.544516°
1 Piece(s)Available

8 Days or more

1.52.2544516°
1 Piece(s)Available

8 Days or more

2344516°
1 Piece(s)Available

8 Days or more

2.53.7565016°
1 Piece(s)Available

9 Days or more

34.565016°
1 Piece(s)Available

9 Days or more

3965016°
1 Piece(s)Available

9 Days or more

4665016°
1 Piece(s)Available

9 Days or more

41265016°
1 Piece(s)Available

8 Days or more

57.565016°
1 Piece(s)Available

9 Days or more

51565016°
1 Piece(s)Available

9 Days or more

69650-
1 Piece(s)Available

9 Days or more

615650-
1 Piece(s)Available

10 Days or more

812880-
1 Piece(s)Available

9 Days or more

820880-
1 Piece(s)Available

9 Days or more

10151080-
1 Piece(s)Available

9 Days or more

10251080-
1 Piece(s)Available

8 Days or more

12181290-
1 Piece(s)Available

8 Days or more

12301290-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support