(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Cobalt High Speed Steel, PNGT, Planet Cutter Series MC (Part Numbers)

Thread Mills - Cobalt High Speed Steel, PNGT, Planet Cutter Series MC
  • Volume Discount

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PNGT-10X16XG19-INT
PNGT-10X16XRC19-80X16X10
PNGT-10X16XRP19-INT
PNGT-10X25XP1-INT
PNGT-10X25XP1.5-INT
PNGT-12X20XG14-INT
PNGT-12X20XRC14-95X20X12
PNGT-12X20XRP14-INT
PNGT-12X30XP1-INT
PNGT-12X30XP1.5-INT
PNGT-12X30XP2-INT
PNGT-16X25XG14-INT
PNGT-16X25XRC14-110X25X16
PNGT-16X25XRP14-INT
PNGT-16X40XP1-INT
PNGT-16X40XP1.5-INT
PNGT-16X40XP2-INT
PNGT-16X40XP2.5-INT
PNGT-16X40XP3-INT
PNGT-20X32XG11-INT
PNGT-20X32XRC11-125X32X20
PNGT-20X32XRP11-INT
PNGT-20X50XP1-INT
PNGT-20X50XP1.5-INT
PNGT-20X50XP2-INT
PNGT-20X50XP3-INT
PNGT-20X50XP3.5-INT
PNGT-25X65XP1-INT
PNGT-25X65XP1.5-INT
PNGT-25X65XP2-INT
PNGT-25X65XP3-INT
PNGT-32X50XG11-INT
PNGT-32X50XRC11-175X50X25
PNGT-32X50XRP11-INT
PNGT-32X80XP1.5-INT
PNGT-32X80XP2-INT
PNGT-32X80XP3-INT
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Applicable Size Protrusion Tool No.
1 Piece(s)Available

8 Days or more

Parallel for Pipes1980101623104-3/8Available8306131
1 Piece(s)Available

8 Days or more

Taper for Pipe1980101623104-3/8-8306111
1 Piece(s)Available

8 Days or more

Parallel for Pipes1980101623104-3/8-8306121
1 Piece(s)Available

8 Days or more

Meter19010253210414--8306012
1 Piece(s)Available

8 Days or more

Meter1.59010253210414--8306013
1 Piece(s)Available

8 Days or more

Parallel for Pipes14951220-124-1/2〜7/8Available8306134
1 Piece(s)Available

8 Days or more

Taper for Pipe1495122028124-1/2・3/4-8306114
1 Piece(s)Available

8 Days or more

Parallel for Pipes14951220-124-1/2〜7/8-8306124
1 Piece(s)Available

8 Days or more

Meter110512303812416--8306022
1 Piece(s)Available

8 Days or more

Meter1.510512303812416--8306023
1 Piece(s)Available

8 Days or more

Meter210512303812416--8306024
1 Piece(s)Available

8 Days or more

Parallel for Pipes14110162535164-3/4〜7/8Available8306135
1 Piece(s)Available

8 Days or more

Taper for Pipe14110162535164-3/4-8306115
1 Piece(s)Available

8 Days or more

Parallel for Pipes14110162535164-3/4〜7/8-8306125
1 Piece(s)Available

8 Days or more

Meter112516405016420--8306032
1 Piece(s)Available

8 Days or more

Meter1.512516405016420--8306033
1 Piece(s)Available

8 Days or more

Meter212516405016420--8306034
1 Piece(s)Available

8 Days or more

Meter2.512516405016420--8306035
1 Piece(s)Available

8 Days or more

Meter312516405016420--8306036
1 Piece(s)Available

8 Days or more

Parallel for Pipes11125203242.5205-1〜3-1/2Available8306138
1 Piece(s)Available

8 Days or more

Taper for Pipe11125203242.5205-1・1-1/4・1-1/2・2-8306118
1 Piece(s)Available

8 Days or more

Parallel for Pipes11125203242.5205-1〜3-1/2Available8306128
1 Piece(s)Available

8 Days or more

Meter114520506020527--8306042
1 Piece(s)Available

8 Days or more

Meter1.514520506020527--8306043
1 Piece(s)Available

8 Days or more

Meter214520506020527--8306044
1 Piece(s)Available

8 Days or more

Meter314520506020527--8306046
1 Piece(s)Available

8 Days or more

Meter3.514520506020527--8306047
1 Piece(s)Available

8 Days or more

Meter11652565-20634--8306052
1 Piece(s)Available

8 Days or more

Meter1.51652565-20634--8306053
1 Piece(s)Available

8 Days or more

Meter21652565-20634--8306054
1 Piece(s)Available

8 Days or more

Meter31652565-20634--8306056
1 Piece(s)Available

8 Days or more

Parallel for Pipes111753250-256-1-1/2〜6Available8306139
1 Piece(s)Available

8 Days or more

Taper for Pipe111753250-256-1-1/2・2〜6-8306119
1 Piece(s)Available

8 Days or more

Parallel for Pipes111753250-256-1-1/2〜6Available8306129
1 Piece(s)Available

8 Days or more

Meter1.52103280-25642--8306063
1 Piece(s)Available

8 Days or more

Meter22103280-25642--8306064
1 Piece(s)Available

8 Days or more

Meter32103280-25642--8306066

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt HSS Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support