(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, Micro Tool, MMTS

Thread Mills - Carbide, Micro Tool, MMTS
  • Volume Discount

•Thread Types : Others
•Thread Size (Nominal) : S0.1, S0.2, S0.3, S0.4, S0.5, S0.6, S0.8, S1, S1.2, S1.4
•Tool Material Type : Carbide
•Work Material : Alloy Steel (SCM), Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Copper (Cu), Heat-Treated Steel (25 - 35 HRC), Heat-Treated Steel (35 - 45 HRC), Heat-Treated Steel (45 - 55 HRC), High-Carbon Steel (C Content Exceeding 0.45%), High-Hardness Steel (50 - 60 HRC), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Stainless Steel (SUS), Thermoplastic (PVC, Nylon etc.), Thermosetting Plastic (Bakelite, Phenol etc.), Titanium Alloy (Ti-6Al-4V Equivalent), Tool Steel (Before SKD Quenching)
•Tap Model : Tapping Cutter
For complete product overview and details on MMTS Micro Threading Tool, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MMTS-0.15
MMTS-0.31
MMTS-0.48
MMTS-0.61
MMTS-0.77
MMTS-0.93
MMTS-1.6
MMTS-1.9
MMTS-1.24
MMTS-1.55
MMTS-3.17
MMTS-3.22
MMTS-3.86
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Effective Length
(mm)
Manufacturer Code Blade diameter D
(φ)
Neck diameter d2
(mm)
1 Piece(s)Available

8 Days or more

S0.10.0250.1506-00001-010000.0660.032
1 Piece(s)Available

8 Days or more

S0.20.050.3106-00001-020000.140.07
1 Piece(s)Available

8 Days or more

S0.30.080.4806-00001-030000.20.085
1 Piece(s)Available

8 Days or more

S0.40.10.6106-00001-040000.280.15
1 Piece(s)Available

8 Days or more

S0.50.1250.7706-00001-050000.350.17
1 Piece(s)Available

8 Days or more

S0.60.150.9306-00001-060000.430.22
1 Piece(s)Available

8 Days or more

S1.20.251.606-00001-120000.930.61
1 Piece(s)Available

8 Days or more

S1.40.31.906-00001-140001.080.7
1 Piece(s)Available

8 Days or more

S0.80.21.2406-00001-080000.580.31
1 Piece(s)Available

8 Days or more

S10.251.5506-00001-100000.730.41
1 Piece(s)Available

8 Days or more

S10.253.1706-00001-100010.730.41
1 Piece(s)Available

8 Days or more

S1.20.253.2206-00001-120010.930.61
1 Piece(s)Available

8 Days or more

S1.40.33.8606-00001-140011.080.7

Loading...

  1. 1

Basic Information

Screw Types Other Tool Material Type Carbide Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Quenched and tempered steel (45 to 55 HRC) / High Hardness Steel (50-60 HRC) / Tool Steel (Before SKD Hardening) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6Al-4V, etc) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Coating Y/N Available Surface Treatment TiAlN
L(mm) 45 Number of flutes 2 Shank diameter D(φ) 4

Additional Products in this Category

Tech Support