(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, WX-PNC, Planet Cutter Series NC

Thread Mills - Carbide, WX-PNC, Planet Cutter Series NC
  • Volume Discount

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

PDF

Part Number

Configured Part Number is shown.

Part Number
WX-PNC-4.5X13XP1-INT
WX-PNC-4.55-10-U28
WX-PNC-4.55-10.2-U20
WX-PNC-5.9X10.3XNPT27
WX-PNC-6X17XP1-INT
WX-PNC-6X17.5XP1.25-INT
WX-PNC-6.2-12.7-U18
WX-PNC-6.2-12.7-U24
WX-PNC-7.5X9.1XRC28
WX-PNC-7.5X21XP1-INT
WX-PNC-7.5X22.5XP1.5-INT
WX-PNC-7.6-14.3-U16
WX-PNC-7.6-14.8-U24
WX-PNC-8.8-17.8-U20
WX-PNC-8.8-18.1-U14
WX-PNC-9.4-19.1-U20
WX-PNC-9.4-19.5-U13
WX-PNC-9.5X25.5XP1.5-INT
WX-PNC-9.5X26.3XP1.25-INT
WX-PNC-9.5X26.3XP1.75-INT
WX-PNC-10X14.7XRC19
WX-PNC-10X15.5XNPT18
WX-PNC-10X29XP1-INT
WX-PNC-10X30XP1.5-INT
WX-PNC-10X30XP2-INT
WX-PNC-10.9-23.3-U12
WX-PNC-11.4-22.6-U18
WX-PNC-12X20XRC14
WX-PNC-12X33XP1-INT
WX-PNC-12X34XP2-INT
WX-PNC-12X34.5XP1.5-INT
WX-PNC-16X20XNPT14
WX-PNC-16X42XP1.5-INT
WX-PNC-16X42.5XP2.5-INT
WX-PNC-18.9-33.9-U12
WX-PNC-20X24.3XNPT11-1/2
WX-PNC-20X27.7XRC11
WX-PNC-20X49.5XP1.5-INT
WX-PNC-20X50XP2-INT
WX-PNC-20X51XP3-INT
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Outline drawing Tool No.
1 Piece(s)Available

8 Days or more

Meter1604.5131563613900001
1 Piece(s)Available

8 Days or more

Unified28604.551010.963¼13900351
1 Piece(s)Available

8 Days or more

Unified20604.5510.211.463¼13900350
1 Piece(s)Available

8 Days or more

Taper for Pipe27605.910.3-631/16・⅛43900259
1 Piece(s)Available

8 Days or more

Meter165617-63823900011
1 Piece(s)Available

8 Days or more

Meter1.2565617.5-63823900012
1 Piece(s)Available

8 Days or more

Unified18656.212.714.1835/1613900355
1 Piece(s)Available

8 Days or more

Unified24656.212.714.1835/1613900356
1 Piece(s)Available

8 Days or more

Taper for Pipe28607.59.112.78333900201
1 Piece(s)Available

8 Days or more

Meter1707.52126831013900021
1 Piece(s)Available

8 Days or more

Meter1.5707.522.526831013900023
1 Piece(s)Available

8 Days or more

Unified16657.614.3-8323900360
1 Piece(s)Available

8 Days or more

Unified24657.614.8-8323900361
1 Piece(s)Available

8 Days or more

Unified20758.817.819.11037/1613900366
1 Piece(s)Available

8 Days or more

Unified14758.818.119.91037/1613900365
1 Piece(s)Available

8 Days or more

Unified20759.419.120.4104½13900371
1 Piece(s)Available

8 Days or more

Unified13759.419.521.5104½13900370
1 Piece(s)Available

8 Days or more

Meter1.5859.525.5281041213900033
1 Piece(s)Available

8 Days or more

Meter1.25859.526.3281041213900032
1 Piece(s)Available

8 Days or more

Meter1.75859.526.3281041213900034
1 Piece(s)Available

8 Days or more

Taper for Pipe19751014.7-104¼・⅜43900211
1 Piece(s)Available

8 Days or more

Taper for Pipe18751015.5-104¼・⅜43900261
1 Piece(s)Available

8 Days or more

Meter1851029-1041423900042
1 Piece(s)Available

8 Days or more

Meter1.5851030-1041423900043
1 Piece(s)Available

8 Days or more

Meter2851030-1041423900044
1 Piece(s)Available

8 Days or more

Unified128510.923.325.41249/1613900375
1 Piece(s)Available

8 Days or more

Unified188511.422.6241249/1613900380
1 Piece(s)Available

8 Days or more

Taper for Pipe14851220-124½・¾43900214
1 Piece(s)Available

8 Days or more

Meter1951233-1241623900052
1 Piece(s)Available

8 Days or more

Meter2951234-1241623900054
1 Piece(s)Available

8 Days or more

Meter1.5951234.5-1241623900053
1 Piece(s)Available

8 Days or more

Taper for Pipe14851620-164½・¾43900265
1 Piece(s)Available

8 Days or more

Meter1.51051642-1642023900073
1 Piece(s)Available

8 Days or more

Meter2.51051642.5-1642023900075
1 Piece(s)Available

8 Days or more

Unified1211018.933.93620413900390
1 Piece(s)Available

8 Days or more

Taper for Pipe11.5952024.3-2051〜243900268
1 Piece(s)Available

8 Days or more

Taper for Pipe11952027.7-2051〜243900218
1 Piece(s)Available

8 Days or more

Meter1.51202049.5-2052723900083
1 Piece(s)Available

8 Days or more

Meter21202050-2052723900084
1 Piece(s)Available

8 Days or more

Meter31202051-2052723900086
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Outline drawing Tool No.

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiAlN

Additional Products in this Category

Tech Support