(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Cobalt High Speed Steel, Helical Thread, MC-HLC

Thread Mills - Cobalt High Speed Steel, Helical Thread, MC-HLC
  • Volume Discount

A screw processing tool that utilizes the "helical feed" function. Female threading of different diameters can be done with a single tool, provided the pitch is the same, and either right- or left-handed female screws can be machined.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLCN010M
HLCN010O
HLCN012M
HLCN012O
HLCN012Q
HLCN016M
HLCN016O
HLCN016Q
HLCN016R
HLCN020M
HLCN020O
HLCN020Q
HLCN020S
HLCN020T
HLCN025M
HLCN025O
HLCN025Q
HLCN025S
HLCN025T
HLCN032O
HLCN032Q
HLCN032S
HLCX010-G
HLCX010-R
HLCX012QG
HLCX012QR
HLCX020UG
HLCX020UR
HLCX032UG
HLCX032UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Pitch Number of flutes Number of Teeth Machining Female Thread Nominal
1 Piece(s)Available

8 Days or more

Meter1020N100M90102010r14-14
1 Piece(s)Available

8 Days or more

Meter1020N150M90102010r1.54-14
1 Piece(s)Available

8 Days or more

Meter12254N100M100122512r14-17
1 Piece(s)Available

8 Days or more

Meter12254N150M100122512r1.54-17
1 Piece(s)Available

8 Days or more

Meter12254N200M100122512r24-17
1 Piece(s)Available

8 Days or more

Meter16304N100M110163016r14-23
1 Piece(s)Available

8 Days or more

Meter16304N150M110163016r1.54-23
1 Piece(s)Available

8 Days or more

Meter16304N200M110163016r24-23
1 Piece(s)Available

8 Days or more

Meter16304N250M110163016r2.54-23
1 Piece(s)Available

8 Days or more

Meter20505N100M140205020r15-28
1 Piece(s)Available

8 Days or more

Meter20505N150M140205020r1.55-28
1 Piece(s)Available

8 Days or more

Meter20505N200M140205020r25-28
1 Piece(s)Available

8 Days or more

Meter20505N300M140205020r35-28
1 Piece(s)Available

8 Days or more

Meter20505N350M140205020r3.55-28
1 Piece(s)Available

8 Days or more

Meter25506N100M160255020r16-36
1 Piece(s)Available

8 Days or more

Meter25506N150M160255020r1.56-36
1 Piece(s)Available

8 Days or more

Meter25506N200M160255020r26-36
1 Piece(s)Available

8 Days or more

Meter25506N300M160255020r36-36
1 Piece(s)Available

8 Days or more

Meter25506N350M160255020r3.56-36
1 Piece(s)Available

8 Days or more

Meter32506N150M200325025r1.56-45
1 Piece(s)Available

8 Days or more

Meter32506N200M200325025r26-45
1 Piece(s)Available

8 Days or more

Meter32506N300M200325025r36-45
1 Piece(s)Available

8 Days or more

Parallel for Pipes101570101510r-4193/8
1 Piece(s)Available

8 Days or more

Taper for Pipe1015470101510s-4193/8
1 Piece(s)Available

8 Days or more

Parallel for Pipes1220480122012r-4141/2・3/4
1 Piece(s)Available

8 Days or more

Taper for Pipe1220480122012s-4141/2・3/4
1 Piece(s)Available

8 Days or more

Parallel for Pipes20305100203020r-5111´・2´
1 Piece(s)Available

8 Days or more

Taper for Pipe20305100203020s-5111´・2´
1 Piece(s)Available

8 Days or more

Parallel for Pipes32506200325025r-6112´1・2~6´
1 Piece(s)Available

8 Days or more

Taper for Pipe32506200325025s-6112´1・2~6´

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Thread cutter
Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support