(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For aluminum processing (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
DLC-ALCTM-M3-0.5 |
DLC-ALCTM-M4-0.7 |
DLC-ALCTM-M5-0.8 |
DLC-ALCTM-M6-1 |
DLC-ALCTM-M8-1.25 |
DLC-ALCTM-M10-1.5 |
DLC-ALCTM-M12-1.75 |
DLC-ALCTM-M16-2 |
Part Number |
---|
Loading...
Model Number
DLC-ALCTM
Nominal M x P | Major Diameter D |
Overall Length L |
Thread Length Lc |
Shank Diameter d |
No. of Grooves | |
M3 | 0.5 | 2.2 | 57 | 5 | 6 | 3 |
M4 | 0.7 | 2.9 | 57 | 7 | 6 | 3 |
M5 | 0.8 | 3.8 | 57 | 8 | 6 | 3 |
M6 | 1 | 4.5 | 57 | 13 | 6 | 3 |
M8 | 1.25 | 6 | 65 | 17.5 | 6 | 3 |
M10 | 1.5 | 7.5 | 72 | 21 | 8 | 4 |
M12 | 1.75 | 9.5 | 80 | 26.3 | 10 | 4 |
M16 | 2 | 12 | 92 | 34 | 12 | 4 |
M20 | 2.5 | 16 | 105 | 42.5 | 16 | 5 |
● The DLC coating has excellent wear resistance and deposition resistant properties that make it ideal for machining non-ferrous metals such as aluminum and copper.
● The processing time is reduced since high speed cutting is possible.
● It can be used both for blind holes and through-holes.
■Misumi Threading Cutter Product CNC Program Download Services
![]() |
Specified Range |
Model Number
T-TAC-CTM / T-TAC-CTML / T-DLC-ALCTM
Nominal M x P | Shank Relief -ZC 1 mm Increment Designation |
Figure | |
M3 | 0.5 | 5 ~ 15 | 1 |
M4 | 0.7 | 5 ~ 15 | 1 |
M5 | 0.8 | 5 ~ 15 | 1 |
M6 | 1 | 5 ~ 15 | 1 |
M8 | 1.25 | 5 ~ 20 | 2 |
M10 | 1.5 | 5 ~ 20 | 1 |
M12 | 1.75 | 5 ~ 30 | 1 |
M16 | 2 | 5 ~ 30 | 2 |
M20 | 2.5 | 5 ~ 30 | 2 |
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Tapping Cutter | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Surface treatment | DLC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy