(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL Coated End Mill (Roughing Short Type) WH-REES

WXL Coated End Mill (Roughing Short Type) WH-REES
  • Volume Discount

Next-generation HSS roughing end mill that can cut in a wide range - dry and wet.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WH-REES-6
WH-REES-7
WH-REES-8
WH-REES-9
WH-REES-10
WH-REES-11
WH-REES-12
WH-REES-13
WH-REES-14
WH-REES-15
WH-REES-16
WH-REES-17
WH-REES-18
WH-REES-19
WH-REES-20
WH-REES-21
WH-REES-22
WH-REES-23
WH-REES-24
WH-REES-25
WH-REES-26
WH-REES-27
WH-REES-28
WH-REES-29
WH-REES-30
WH-REES-32
WH-REES-35
WH-REES-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

61346808408606
1 Piece(s)Available

8 Days or more

716410808408607
1 Piece(s)Available

8 Days or more

819410858408608
1 Piece(s)Available

8 Days or more

919410958408609
1 Piece(s)Available

17 Days or more

10224101008408610
1 Piece(s)Available

8 Days or more

11224121058408611
1 Piece(s)Available

8 Days or more

12264121108408612
1 Piece(s)Available

8 Days or more

13264121108408613
1 Piece(s)Available

8 Days or more

14264121108408614
1 Piece(s)Available

8 Days or more

15264121208408615
1 Piece(s)Available

8 Days or more

16324161258408616
1 Piece(s)Available

8 Days or more

17324161258408617
1 Piece(s)Available

8 Days or more

18324161258408618
1 Piece(s)Available

8 Days or more

19324161358408619
1 Piece(s)Available

8 Days or more

20384201408408620
1 Piece(s)Available

8 Days or more

21384201408408621
1 Piece(s)Available

8 Days or more

22385201408408622
1 Piece(s)Available

8 Days or more

23385201408408623
1 Piece(s)Available

8 Days or more

24455251608408624
1 Piece(s)Available

8 Days or more

25455251608408625
1 Piece(s)Available

8 Days or more

26455251608408626
1 Piece(s)Available

8 Days or more

27455251608408627
1 Piece(s)Available

8 Days or more

28455251608408628
1 Piece(s)Available

8 Days or more

29455251608408629
1 Piece(s)Available

8 Days or more

30456251608408630
1 Piece(s)Available

8 Days or more

32536321708408632
1 Piece(s)Available

8 Days or more

35536321758408635
1 Piece(s)Available

8 Days or more

40636321858408640

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment WXL
Coating Details WXL coated

Additional Products in this Category

Tech Support