(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSα S Coated Estech α Nick

SSα S Coated Estech α Nick
  • Volume Discount

Semi-fine pitch type roughing endmill with TiCN coating. Extended periods of machining with hard-to-cut materials are possible.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSA-5
SSA-7
SSA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

510670
1 Piece(s)Available

8 Days or more

716880
1 Piece(s)Available

8 Days or more

10251090

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Roughing Number of flutes(sheet) 4
Tool Material Type Powder high-speed steel Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support