(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Heavy SGHV

SG-FAX Heavy SGHV
  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. Suitable for medium finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGHV6
SGHV24
SGHV45X42
SGHV50X42
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

6154860
1 Piece(s)Available

8 Days or more

2450425120
1 Piece(s)Available

8 Days or more

4570642160
1 Piece(s)Available

8 Days or more

5070642160

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support