(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A lineup of short to long with the pitch width that's ideal for roughing

  • Non-Coated
  • 4 Flutes
  • R (Regular)

High-Speed Steel Roughing End Mill, Regular, Center Cut / Non-Coated Model:Related Image

Part Number
RFEMR6
RFEMR8
RFEMR10
RFEMR12
RFEMR14
RFEMR15
RFEMR16
RFEMR18
RFEMR20
RFEMR22
RFEMR25
RFEMR28
RFEMR30
RFEMR32
RFEMR35
RFEMR40
RFEMR45
RFEMR50
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6193Flat Surface / Side Surface / Groove / Inclined Cutting663--±0.060
1 Piece(s)Available

8 Days or more

8284Flat Surface / Side Surface / Groove / Inclined Cutting107815°-±0.075
1 Piece(s)Available

8 Days or more

10344Flat Surface / Side Surface / Groove / Inclined Cutting1084--±0.075
1 Piece(s)Available

8 Days or more

12404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16484Flat Surface / Side Surface / Groove / Inclined Cutting16108-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18484Flat Surface / Side Surface / Groove / Inclined Cutting16108-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20564Flat Surface / Side Surface / Groove / Inclined Cutting20122-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

22564Flat Surface / Side Surface / Groove / Inclined Cutting20122-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25684Flat Surface / Side Surface / Groove / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

28685Flat Surface / Side Surface / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30685Flat Surface / Side Surface / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

32806Flat Surface / Side Surface / Inclined Cutting32160-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

35806Flat Surface / Side Surface / Inclined Cutting32160-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

40956Flat Surface / Side Surface / Inclined Cutting32175-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

45956Flat Surface / Side Surface / Inclined Cutting42197-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

501126Flat Surface / Side Surface / Inclined Cutting42214-0.3 ~ 0.9±0.107

Loading...

  1. 1

Specifications

High-Speed Steel Roughing End Mill, Regular, Center Cut / Non-Coated Model:Related Image

Model Number
RFEMR

Outer
Diameter D
Flute
Length ℓ
Overall
Length L
Under Neck
Angle θ
Shank
Diameter d
Corner
Chamfering C
Number of
Flutes Z
6 19 63 6 3
8 28 78 15° 10 4
10 34 84 10 4
12 40 97 12 0.2 ~ 0.7 4
14 40 97 12 0.2 ~ 0.7 4
15 40 97 12 0.2 ~ 0.7 4
16 48 108 16 0.3 ~ 0.9 4
18 48 108 16 0.3 ~ 0.9 4
20 56 122 20 0.3 ~ 0.9 4
22 56 122 20 0.3 ~ 0.9 4
25 68 144 25 0.3 ~ 0.9 4
28 68 144 25 0.3 ~ 0.9 5
30 68 144 25 0.3 ~ 0.9 5
32 80 160 32 0.3 ~ 0.9 6
35 80 160 32 0.3 ~ 0.9 6
40 95 175 32 0.3 ~ 0.9 6
45 95 197 42 0.3 ~ 0.9 6
50 112 214 42 0.3 ~ 0.9 6


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Coating Non-Coated Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support