(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-αL S-Coated Alpha Nick Long Blade

S-αL S-Coated Alpha Nick Long Blade
  • Volume Discount

Standard pitch type roughing endmill with TiCN coating. Enables a wide range of machining and deep engraving, due to the long flute length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-AL-14-65
S-AL-15-75
S-AL-16-75
S-AL-18-75
S-AL-20-80
S-AL-20-100
S-AL-20-120
S-AL-25-100
S-AL-25-150
S-AL-30-100
S-AL-30-120
S-AL-30-150
S-AL-30-200
S-AL-35-120
S-AL-35-150
S-AL-35-200
S-AL-40-120
S-AL-40-160
S-AL-40-200
S-AL-45-160
S-AL-45-200
S-AL-50-160
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

9 Days or more

1465416145
1 Piece(s)Available

9 Days or more

1575416155
1 Piece(s)Available

9 Days or more

1675416155
1 Piece(s)Available

9 Days or more

1875416155
1 Piece(s)Available

9 Days or more

2080420160
1 Piece(s)Available

9 Days or more

20100420180
1 Piece(s)Available

9 Days or more

20120420200
1 Piece(s)Available

9 Days or more

25100425180
1 Piece(s)Available

9 Days or more

25150425230
1 Piece(s)Available

9 Days or more

30100432210
1 Piece(s)Available

9 Days or more

30120432230
1 Piece(s)Available

9 Days or more

30150432260
1 Piece(s)Available

9 Days or more

30200432310
1 Piece(s)Available

9 Days or more

35120632230
1 Piece(s)Available

9 Days or more

35150632260
1 Piece(s)Available

9 Days or more

35200632310
1 Piece(s)Available

9 Days or more

40120642240
1 Piece(s)Available

9 Days or more

40160642280
1 Piece(s)Available

9 Days or more

40200642320
1 Piece(s)Available

9 Days or more

45160642280
1 Piece(s)Available

9 Days or more

45200642320
1 Piece(s)Available

9 Days or more

50160642280

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Tech Support