(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A lineup of short to long with the pitch width that's ideal for roughing

  • Non-Coated
  • 4 Flutes
  • S (Short)

High-Speed Steel Roughing End Mill, Short, Center Cut / Non-Coated Model:Related Image

Part Number
RFEMS5
RFEMS6
RFEMS7
RFEMS8
RFEMS9
RFEMS10
RFEMS11
RFEMS12
RFEMS13
RFEMS14
RFEMS15
RFEMS16
RFEMS17
RFEMS18
RFEMS19
RFEMS20
RFEMS22
RFEMS25
RFEMS28
RFEMS30
RFEMS32
RFEMS35
RFEMS40
RFEMS45
RFEMS50
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

5133Flat Surface / Side Surface / Groove / Inclined Cutting65715°-±0.060
1 Piece(s)Available

8 Days or more

6133Flat Surface / Side Surface / Groove / Inclined Cutting657--±0.060
1 Piece(s)Available

8 Days or more

7163Flat Surface / Side Surface / Groove / Inclined Cutting106615°-±0.075
1 Piece(s)Available

8 Days or more

8194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

9194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

10224Flat Surface / Side Surface / Groove / Inclined Cutting1072--±0.075
1 Piece(s)Available

8 Days or more

11224Flat Surface / Side Surface / Groove / Inclined Cutting127915°0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

12264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

13264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

17324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

19324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

20384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

22384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25454Flat Surface / Side Surface / Groove / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

28455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

32536Flat Surface / Side Surface / Inclined Cutting32133-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

35536Flat Surface / Side Surface / Inclined Cutting32133-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

40636Flat Surface / Side Surface / Inclined Cutting32143-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

45636Flat Surface / Side Surface / Inclined Cutting42143-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

50756Flat Surface / Side Surface / Inclined Cutting42177-0.3 ~ 0.9±0.107

Loading...

  1. 1

Specifications

High-Speed Steel Roughing End Mill, Short, Center Cut / Non-Coated Model:Related Image

Model Number
RFEMS

Outer
Diameter D
Flute
Length ℓ
Overall
Length L
Under Neck
Angle θ
Shank
Diameter d
Corner
Chamfering C
Number of
Flutes Z
5 13 57 15° 6 3
6 13 57 6 3
7 16 66 15° 10 3
8 19 69 15° 10 4
9 19 69 15° 10 4
10 22 72 10 4
11 22 79 15° 12 0.2 ~ 0.7 4
12 26 83 12 0.2 ~ 0.7 4
13 26 83 12 0.2 ~ 0.7 4
14 26 83 12 0.2 ~ 0.7 4
15 26 83 12 0.2 ~ 0.7 4
16 32 92 16 0.3 ~ 0.9 4
17 32 92 16 0.3 ~ 0.9 4
18 32 92 16 0.3 ~ 0.9 4
19 32 92 16 0.3 ~ 0.9 4
20 38 104 20 0.3 ~ 0.9 4
22 38 104 20 0.3 ~ 0.9 4
25 45 121 25 0.3 ~ 0.9 4
28 45 121 25 0.3 ~ 0.9 5
30 45 121 25 0.3 ~ 0.9 5
32 53 133 32 0.3 ~ 0.9 6
35 53 133 32 0.3 ~ 0.9 6
40 63 143 32 0.3 ~ 0.9 6
45 63 143 42 0.3 ~ 0.9 6
50 75 177 42 0.3 ~ 0.9 6


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Coating Non-Coated Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support