(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ball end mill with spherical cutting edge developed for shrink fitting.
Part Number
Configured Part Number is shown.
GX-EQD-SF-R10
R Size(mm) | 10 | Model | Spherical Ball |
---|---|---|---|
Work Material | General steel[◎] / Quenched and tempered steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Copper[○] | Flute Length (ℓ)(mm) | 15 |
Number of Flutes(sheet) | 2 | Coating | For General Steels (AlCrN, etc.) |
Overall Length (L)(mm) | 58 | Link Diameter (d)(mm) | 12 |
R Precision(µm) | -0.01~+0.01 | Processing Applications | Curved surface / Side / Engraving / R Groove |
Tool No. | 3002200 | With/Without Torsion | NA |
R Size(mm) | 10 | Model | Spherical Ball | Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 15 | Number of Flutes(sheet) | 2 | Coating | For General Steels (AlCrN, etc.) |
Overall Length (L)(mm) | 58 | Link Diameter (d)(mm) | 12 | R Precision(µm) | -0.01~+0.01 |
Processing Applications | Curved surface / Side / Engraving / R Groove | Tool No. | 3002200 | With/Without Torsion | NA |
Please check the type/dimensions/specifications of the part GX-EQD-SF-R10 in the Spherical Ball-End Type GX-EQD-SF series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy