(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSB230SF MUGEN-COATING Ball End Mill with Short Shank (for Shrink Fitting)

MSB230SF MUGEN-COATING Ball End Mill with Short Shank (for Shrink Fitting)
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available
•(γ) Neck Angle (°): 15

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSB230SF-R0.1
MSB230SF-R0.2
MSB230SF-R0.3
MSB230SF-R0.4
MSB230SF-R0.5
MSB230SF-R0.6
MSB230SF-R0.75
MSB230SF-R1
MSB230SF-R1.5
MSB230SF-R2
MSB230SF-R2.5
MSB230SF-R3
MSB230SF-R4
MSB230SF-R5
MSB230SF-R6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
(l2) Shank Length
(mm)
1 Piece(s)Available

8 Days or more

0.10.23540.005~-0.00508-00504-000100.21527.3
1 Piece(s)Available

8 Days or more

0.20.43540.005~-0.00508-00504-000200.41527.2
1 Piece(s)Available

8 Days or more

0.30.63540.005~-0.00508-00504-000300.61527.3
1 Piece(s)Available

8 Days or more

0.40.83540.005~-0.00508-00504-000400.81527.4
1 Piece(s)Available

8 Days or more

0.514040.005~-0.00508-00504-0005011532.5
1 Piece(s)Available

8 Days or more

0.61.24040.005~-0.00508-00504-000601.21532.5
1 Piece(s)Available

8 Days or more

0.751.54040.005~-0.00508-00504-000751.51532.6
1 Piece(s)Available

8 Days or more

124040.005~-0.00508-00504-0010021530.1
1 Piece(s)Available

8 Days or more

1.534040.005~-0.00508-00504-0015031531.8
1 Piece(s)Available

8 Days or more

244060.005~-0.00508-00504-0020041527.6
1 Piece(s)Available

8 Days or more

2.555060.005~-0.00508-00504-0025051539.8
1 Piece(s)Available

8 Days or more

365060.005~-0.00508-00504-003006-34.9
1 Piece(s)Available

8 Days or more

486080.01~-0.0108-00504-004008-41.1
1 Piece(s)Available

8 Days or more

51060100.01~-0.0108-00504-0050010-36.6
1 Piece(s)Available

8 Days or more

61260120.01~-0.0108-00504-0060012-33.6

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support