(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SBD2LH Hard, Long Ball End Mill, 2-Flute, OK Hard Coated

SBD2LH Hard, Long Ball End Mill, 2-Flute, OK Hard Coated
  • Volume Discount

Long shank type that allows machining in deep sections. Achieves machining of hardened steel up to 65 HRC due to the OK hard coating.

Part Number

Configured Part Number is shown.

Part Number
SBD2LH020
SBD2LH030
SBD2LH040
SBD2LH060
SBD2LH080
SBD2LH100
SBD2LH120
SBD2LH160
SBD2LH200
SBD2LH250
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

12 Days or more

12801462
1 Piece(s)Available

12 Days or more

1.53801663
1 Piece(s)Available

12 Days or more

24802164
1 Piece(s)Available

12 Days or more

315105-66
1 Piece(s)Available

12 Days or more

420125-88
1 Piece(s)Available

12 Days or more

525150-1010
1 Piece(s)Available

12 Days or more

625170-1212
1 Piece(s)Available

12 Days or more

840210-1616
1 Piece(s)Available

12 Days or more

1050230-2020
1 Piece(s)Available

12 Days or more

12.560230-2525

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating OK-H (Hard) Coated Machining Application Curved surface / Engraving / R Groove Blade diameter tolerance(mm) -0.03~-0.01
Torsional Angle 30°R

Additional Products in this Category

Tech Support