(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Ball End Mill Long 2-Flute 3030

All Purpose Ball End Mill Long 2-Flute 3030
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened materials. Suitable for processing of curved surfaces.

Part Number

Configured Part Number is shown.

Part Number
3030-003.000
3030-004.000
3030-005.000
3030-006.000
3030-008.000
3030-010.000
3030-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)
1 Piece(s)Available

10 Days or more

7533201.5
1 Piece(s)Available

26 Days or more

7544252
1 Piece(s)Available

26 Days or more

7555302.5
1 Piece(s)Available

10 Days or more

7566303
1 Piece(s)Available

10 Days or more

10088404
1 Piece(s)Available

10 Days or more

1001010405
1 Piece(s)Available

26 Days or more

1501212456
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support