(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Long Shank Ball End Type FX-LS-MG-EBD

2-Flute Long Shank Ball End Type FX-LS-MG-EBD
  • Volume Discount

The long shank allows machining in deep sections

PDF

Part Number

Configured Part Number is shown.

FX-LS-MG-EBD-R3X6

Part Number
FX-LS-MG-EBD-R3X6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

R Size(mm) 3 Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Flute Length (ℓ)(mm) 12 Number of Flutes(sheet) 2 Coating TiAlN
Overall Length (L)(mm) 140 Link Diameter (d)(mm) 6 R Precision(µm) -0.01~+0.01
Processing Applications Curved surface / Side / Engraving / R Groove Outer Diameter(mm) 6 Tool No. 8541060
With/Without Torsion Available

Please check the type/dimensions/specifications of the part FX-LS-MG-EBD-R3X6 in the 2-Flute Long Shank Ball End Type FX-LS-MG-EBD series.

Additional Products in this Category

Tech Support