(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Blade shape ball end mill that's suitable for work materials with low thermal conductivity such as the hard-to-cut SUS
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-FMS-BEM2S1 |
TSC-FMS-BEM2S1.5 |
TSC-FMS-BEM2S2 |
TSC-FMS-BEM2S3 |
TSC-FMS-BEM2S5 |
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Overall Length L |
Shank Diameter d |
Figure | |
Tip R |
||||||
TSC-FMS-BEM2S | 1 | 3 | 2 | 50 | 6 | 1 |
1.5 | 4.5 | 3 | 60 | 6 | 1 | |
2 | 6 | 4 | 60 | 6 | 1 | |
3 | 9 | 6 | 90 | 6 | 2 | |
5 | 15 | 10 | 100 | 10 | 2 |
For Cutting Conditions, Refer to >>Click here.
● The rounded blade shape and special blade coating provide low thermal conductivity, meaning that even when machining materials that are likely to heat up the blade, the blade tip remains strong, the tip shape is stable and a long operational life is realized.
● The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness. Achieves a longer lifespan for high speed machining and dry machining of SUS work materials.
[ ! ]This product has a special shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Inventory Classification | Stocked Product | Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy