(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

2-Flute, Ball End Type (Strong Type) WXL-HS-EBD

2-Flute, Ball End Type (Strong Type) WXL-HS-EBD
  • Volume Discount

WXL coating has excellent lubrication and resistance to wear. Can be used for a wide range of work materials and cutting areas

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WXL-HS-EBD-R0.1X0.4X4
WXL-HS-EBD-R0.2X0.8X4
WXL-HS-EBD-R0.3X1.1X4
WXL-HS-EBD-R0.4X2X4
WXL-HS-EBD-R0.5X1.5X4
WXL-HS-EBD-R0.6X3X4
WXL-HS-EBD-R0.75X2X4
WXL-HS-EBD-R1X3X4
WXL-HS-EBD-R1.5X4.5X4
WXL-HS-EBD-R2X6X6
WXL-HS-EBD-R2.5X8
WXL-HS-EBD-R3X10
WXL-HS-EBD-R4X12
WXL-HS-EBD-R5X15
WXL-HS-EBD-R6X18
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Tool No. Grip Margin (Reference)
(mm)
1 Piece(s)Available

8 Days or more

0.10.4354-0.005~+0.005310702027
1 Piece(s)Available

8 Days or more

0.20.8354-0.005~+0.005310704027
1 Piece(s)Available

8 Days or more

0.31.1354-0.005~+0.005310706027
1 Piece(s)Available

8 Days or more

0.42354-0.005~+0.005310708026
1 Piece(s)Available

8 Days or more

0.51.5404-0.005~+0.005310710032
1 Piece(s)Available

8 Days or more

0.63404-0.005~+0.005310712031
1 Piece(s)Available

8 Days or more

0.752404-0.005~+0.005310715032
1 Piece(s)Available

8 Days or more

13404-0.005~+0.005310720031
1 Piece(s)Available

8 Days or more

1.54.5404-0.005~+0.005310730030
1 Piece(s)Available

8 Days or more

26406-0.005~+0.005310740026
1 Piece(s)Available

8 Days or more

2.58406-0.005~+0.005310850025
1 Piece(s)Available

8 Days or more

310456-0.007~+0.003310860026
1 Piece(s)Available

8 Days or more

412558-0.007~+0.003310862032
1 Piece(s)Available

8 Days or more

5156510-0.007~+0.003310864038
1 Piece(s)Available

8 Days or more

6187012-0.007~+0.003310866038

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating For General Steels (AlCrN, etc.) Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support