(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball End Type FX-MG-EBD

2-Flute Ball End Type FX-MG-EBD
  • Volume Discount

Machining is possible with a wide range of materials, from general materials to hardened steel. Also usable with high-speed machining center.

PDF

Part Number

Configured Part Number is shown.

Part Number
FX-MG-EBD-R0.5X1
FX-MG-EBD-R0.6X1.2
FX-MG-EBD-R0.7X1.4
FX-MG-EBD-R0.8X1.6
FX-MG-EBD-R0.9X1.8
FX-MG-EBD-R0.75X1.5
FX-MG-EBD-R1X2
FX-MG-EBD-R1.5X3
FX-MG-EBD-R1.25X2.5
FX-MG-EBD-R1.75X3.5
FX-MG-EBD-R2X4
FX-MG-EBD-R2X4-4
FX-MG-EBD-R2.5X5
FX-MG-EBD-R2.25X4.5
FX-MG-EBD-R2.75X5.5
FX-MG-EBD-R3.5X7
FX-MG-EBD-R3.25X6.5
FX-MG-EBD-R3.75X7.5
FX-MG-EBD-R4X8
FX-MG-EBD-R4.5X9
FX-MG-EBD-R4.25X8.5
FX-MG-EBD-R4.75X9.5
FX-MG-EBD-R5X10
FX-MG-EBD-R5.5X11
FX-MG-EBD-R6X12
FX-MG-EBD-R6.5X13
FX-MG-EBD-R7X14
FX-MG-EBD-R7.5X15
FX-MG-EBD-R8X16
FX-MG-EBD-R9X18
FX-MG-EBD-R10X20
FX-MG-EBD-R12.5X25
FX-MG-EBD-R15X30
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.52.550418521010
1 Piece(s)Available

8 Days or more

0.635041.28521012
1 Piece(s)Available

8 Days or more

0.73.55041.48521014
1 Piece(s)Available

8 Days or more

0.845041.68521016
1 Piece(s)Available

8 Days or more

0.94.55041.88521018
1 Piece(s)Available

8 Days or more

0.7545041.58521015
1 Piece(s)Available

8 Days or more

1550628521020
1 Piece(s)Available

8 Days or more

1.5860638521030
1 Piece(s)Available

8 Days or more

1.2566062.58521025
1 Piece(s)Available

8 Days or more

1.7587063.58521035
1 Piece(s)Available

8 Days or more

2870648521040
1 Piece(s)Available

8 Days or more

2860448521041
1 Piece(s)Available

8 Days or more

2.51080658521050
1 Piece(s)Available

8 Days or more

2.25108064.58521045
1 Piece(s)Available

8 Days or more

2.75129065.58521055
1 Piece(s)Available

8 Days or more

3.51490678521070
1 Piece(s)Available

8 Days or more

3.25149066.58521065
1 Piece(s)Available

8 Days or more

3.75149067.58521075
1 Piece(s)Available

8 Days or more

414100888521080
1 Piece(s)Available

8 Days or more

4.518100898521090
1 Piece(s)Available

8 Days or more

4.251810088.58521085
1 Piece(s)Available

8 Days or more

4.751810089.58521095
1 Piece(s)Available

8 Days or more

51810010108521100
1 Piece(s)Available

8 Days or more

5.52210010118521110
1 Piece(s)Available

8 Days or more

62211012128521120
1 Piece(s)Available

8 Days or more

6.52611012138521130
1 Piece(s)Available

8 Days or more

72611012148521140
1 Piece(s)Available

8 Days or more

7.53011012158521150
1 Piece(s)Available

8 Days or more

83014016168521160
1 Piece(s)Available

8 Days or more

93414016188521180
1 Piece(s)Available

8 Days or more

103816020208521200
1 Piece(s)Available

8 Days or more

12.55018025258521250
1 Piece(s)Available

8 Days or more

155518025308521300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support