(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSB345 3-Flute Ball-End Mill

MSB345 3-Flute Ball-End Mill
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 3
•Coating: TiAlN
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSB345-R0.5
MSB345-R1
MSB345-R1.5
MSB345-R2
MSB345-R2.5
MSB345-R3
MSB345-R4
MSB345-R5
MSB345-R6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.51.560608-00600-00050112゚
1 Piece(s)Available

8 Days or more

1360608-00600-00100212゚
1 Piece(s)Available

8 Days or more

1.5560608-00600-00150312゚
1 Piece(s)Available

8 Days or more

2670608-00600-00200412゚
1 Piece(s)Available

8 Days or more

2.5870608-00600-00250512゚
1 Piece(s)Available

12 Days or more

31080608-00600-003006-
1 Piece(s)Available

8 Days or more

41290808-00600-004008-
1 Piece(s)Available

8 Days or more

5151001008-00600-0050010-
1 Piece(s)Available

8 Days or more

6201201208-00600-0060012-

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 3
Coating TiAlN R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support