(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball End Type DLC-EBD

2-Flute Ball End Type DLC-EBD
  • Volume Discount

Ultra-smooth DLC coating prevents welding adhesion. Achieves high speed in shape machining of aluminum alloys, while also obtaining a smooth surface finish.

PDF

Part Number

Configured Part Number is shown.

Part Number
DLC-EBD-R0.5
DLC-EBD-R1
DLC-EBD-R1.5
DLC-EBD-R2
DLC-EBD-R3
DLC-EBD-R4
DLC-EBD-R5
DLC-EBD-R6
DLC-EBD-R8
DLC-EBD-R10
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.52.55048528401
1 Piece(s)Available

8 Days or more

155068528402
1 Piece(s)Available

8 Days or more

1.586068528403
1 Piece(s)Available

8 Days or more

287068528404
1 Piece(s)Available

8 Days or more

3129068528406
1 Piece(s)Available

8 Days or more

41410088528408
1 Piece(s)Available

8 Days or more

518100108528410
1 Piece(s)Available

8 Days or more

622110128528412
1 Piece(s)Available

8 Days or more

830140168528416
1 Piece(s)Available

8 Days or more

1038160208528420
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Model Ball Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating DLC R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support