(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Long Neck, Short Type DLC-LN-EDS

2-Flute, Long Neck, Short Type DLC-LN-EDS
  • Volume Discount

Short-blade, long-neck type end mill with ultra-smooth DLC coating. Demonstrates its abilities when used with rolled aluminum alloys, etc., where welding is a problem.

PDF

Part Number

Configured Part Number is shown.

Part Number
DLC-LN-EDS-0.5X2.5
DLC-LN-EDS-1X5
DLC-LN-EDS-1.5X7.5
DLC-LN-EDS-2X10
DLC-LN-EDS-2.5X12.5
DLC-LN-EDS-3X15
DLC-LN-EDS-4X20
DLC-LN-EDS-5X25
DLC-LN-EDS-6X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.50.7602.585281010.45
1 Piece(s)Available

8 Days or more

11.560585281020.95
1 Piece(s)Available

8 Days or more

1.52.3607.585281031.45
1 Piece(s)Available

8 Days or more

23601085281041.95
1 Piece(s)Available

8 Days or more

2.53.77012.585281052.4
1 Piece(s)Available

8 Days or more

34.5701585281062.85
1 Piece(s)Available

8 Days or more

46802085281083.85
1 Piece(s)Available

8 Days or more

57.5902585281104.85
1 Piece(s)Available

8 Days or more

69903085281125.85
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Long-Neck Square
Coating DLC Link Diameter (d)(mm) 6 Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.020

Additional Products in this Category

Tech Support