(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HLS4000, HM Coated 4-Flute Long Neck Square

HLS4000, HM Coated 4-Flute Long Neck Square
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLS4010-040
HLS4010-060
HLS4010-080
HLS4010-100
HLS4010-120
HLS4010-160
HLS4012-060
HLS4012-080
HLS4012-100
HLS4012-120
HLS4012-160
HLS4014-060
HLS4014-080
HLS4014-100
HLS4014-120
HLS4014-140
HLS4014-160
HLS4014-220
HLS4015-060
HLS4015-080
HLS4015-100
HLS4015-120
HLS4015-140
HLS4015-160
HLS4015-180
HLS4015-200
HLS4016-060
HLS4016-080
HLS4016-100
HLS4016-120
HLS4016-140
HLS4016-160
HLS4016-180
HLS4016-200
HLS4016-260
HLS4018-060
HLS4018-080
HLS4018-100
HLS4018-120
HLS4018-140
HLS4018-160
HLS4018-180
HLS4018-200
HLS4018-250
HLS4020-060
HLS4020-080
HLS4020-100
HLS4020-120
HLS4020-140
HLS4020-160
HLS4020-180
HLS4020-200
HLS4020-250
HLS4020-300
HLS4025-080
HLS4025-120
HLS4025-160
HLS4025-200
HLS4025-250
HLS4025-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

9 Days or more

1145040.9516°4.664.935.155.345.74
1 Piece(s)Available

9 Days or more

1145060.9516°6.787.17.367.628.19
1 Piece(s)Available

9 Days or more

1145080.9516°8.889.259.569.910.64
1 Piece(s)Available

9 Days or more

11450100.9516°10.9711.3811.7612.1713.09
1 Piece(s)Available

8 Days or more

11450120.9516°13.0613.5113.9714.4515.53
1 Piece(s)Available

9 Days or more

11460160.9516°17.217.7718.3719.0120.43
1 Piece(s)Available

8 Days or more

1.21.245061.1416°6.186.386.66.837.34
1 Piece(s)Available

8 Days or more

1.21.245081.1416°8.248.518.89.119.79
1 Piece(s)Available

8 Days or more

1.21.2450101.1416°10.3110.641111.3812.24
1 Piece(s)Available

9 Days or more

1.21.2450121.1416°12.3712.7713.213.6614.68
1 Piece(s)Available

9 Days or more

1.21.2460161.1416°16.4917.0317.618.2219.58
1 Piece(s)Available

9 Days or more

1.41.445061.3416°6.186.386.66.837.34
1 Piece(s)Available

9 Days or more

1.41.445081.3416°8.248.518.89.119.79
1 Piece(s)Available

8 Days or more

1.41.4450101.3416°10.3110.641111.3812.24
1 Piece(s)Available

9 Days or more

1.41.4450121.3416°12.3712.7713.213.6614.68
1 Piece(s)Available

8 Days or more

1.41.4460141.3416°14.4314.915.415.9417.13
1 Piece(s)Available

8 Days or more

1.41.4460161.3416°16.4917.0317.618.2219.58
1 Piece(s)Available

8 Days or more

1.41.4460221.3416°22.6823.4224.2125.05-
1 Piece(s)Available

9 Days or more

1.51.545061.4416°6.186.386.66.837.34
1 Piece(s)Available

9 Days or more

1.51.545081.4416°8.248.518.89.119.79
1 Piece(s)Available

9 Days or more

1.51.5450101.4416°10.3110.641111.3812.24
1 Piece(s)Available

8 Days or more

1.51.5450121.4416°12.3712.7713.213.6614.68
1 Piece(s)Available

10 Days or more

1.51.5460141.4416°14.4314.915.415.9417.13
1 Piece(s)Available

8 Days or more

1.51.5460161.4416°16.4917.0317.618.2219.58
1 Piece(s)Available

8 Days or more

1.51.5460181.4416°18.5619.1619.820.4922.03
1 Piece(s)Available

9 Days or more

1.51.5460201.4416°20.6221.292222.77-
1 Piece(s)Available

8 Days or more

1.61.645061.5116°6.226.426.646.877.39
1 Piece(s)Available

9 Days or more

1.61.645081.5116°8.288.558.849.159.83
1 Piece(s)Available

8 Days or more

1.61.6450101.5116°10.3410.6811.0411.4212.28
1 Piece(s)Available

8 Days or more

1.61.6450121.5116°12.412.8113.2413.714.73
1 Piece(s)Available

9 Days or more

1.61.6460141.5116°14.4714.9415.4415.9817.17
1 Piece(s)Available

8 Days or more

1.61.6460161.5116°16.5317.0717.6418.2619.62
1 Piece(s)Available

9 Days or more

1.61.6460181.5116°18.5919.219.8420.5322.07
1 Piece(s)Available

9 Days or more

1.61.6460201.5116°20.6621.3322.0422.81-
1 Piece(s)Available

9 Days or more

1.61.6460261.5116°26.8427.7228.6529.64-
1 Piece(s)Available

8 Days or more

1.81.845061.7116°6.226.426.646.877.39
1 Piece(s)Available

8 Days or more

1.81.845081.7116°8.288.558.849.159.83
1 Piece(s)Available

8 Days or more

1.81.8450101.7116°10.3410.6811.0411.4212.28
1 Piece(s)Available

9 Days or more

1.81.8450121.7116°12.412.8113.2413.714.73
1 Piece(s)Available

9 Days or more

1.81.8460141.7116°14.4714.9415.4415.9817.17
1 Piece(s)Available

9 Days or more

1.81.8460161.7116°16.5317.0717.6418.2619.62
1 Piece(s)Available

8 Days or more

1.81.8460181.7116°18.5919.219.8420.53-
1 Piece(s)Available

9 Days or more

1.81.8460201.7116°20.6621.3322.0422.81-
1 Piece(s)Available

9 Days or more

1.81.8470251.7116°25.8126.6527.5528.5-
1 Piece(s)Available

9 Days or more

2245061.9116°6.226.426.646.877.39
1 Piece(s)Available

9 Days or more

2245081.9116°8.288.558.849.159.83
1 Piece(s)Available

10 Days or more

22450101.9116°10.3410.6811.0411.4212.28
1 Piece(s)Available

9 Days or more

22450121.9116°12.412.8113.2413.714.73
1 Piece(s)Available

8 Days or more

22460141.9116°14.4714.9415.4415.9817.17
1 Piece(s)Available

9 Days or more

22460161.9116°16.5317.0717.6418.26-
1 Piece(s)Available

8 Days or more

22460181.9116°18.5919.219.8420.53-
1 Piece(s)Available

9 Days or more

22460201.9116°20.6621.3322.0422.81-
1 Piece(s)Available

9 Days or more

22470251.9116°25.8126.6527.5528.5-
1 Piece(s)Available

8 Days or more

22470301.9116°30.9731.9733.05--
1 Piece(s)Available

8 Days or more

2.52.545082.4116°8.288.558.849.159.83
1 Piece(s)Available

8 Days or more

2.52.5450122.4116°12.412.8113.2413.7-
1 Piece(s)Available

9 Days or more

2.52.5460162.4116°16.5317.0717.6418.26-
1 Piece(s)Available

8 Days or more

2.52.5460202.4116°20.6621.3322.04--
1 Piece(s)Available

9 Days or more

2.52.5470252.4116°25.8126.6527.55--
1 Piece(s)Available

8 Days or more

2.52.5470302.4116°30.9731.97---

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 4 Model Long-Neck Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support