(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SED2L Long Square End Mill, 2-Flute, Non-Coated

Part Number

Configured Part Number is shown.

Part Number
SED2L030
SED2L040
SED2L050
SED2L060
SED2L080
SED2L100
SED2L120
SED2L140
SED2L160
SED2L200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

315670
1 Piece(s)Available

8 Days or more

420670
1 Piece(s)Available

12 Days or more

525680
1 Piece(s)Available

12 Days or more

630680
1 Piece(s)Available

9 Days or more

836890
1 Piece(s)Available

12 Days or more

104510100
1 Piece(s)Available

12 Days or more

125012110
1 Piece(s)Available

12 Days or more

145616140
1 Piece(s)Available

12 Days or more

166416140
1 Piece(s)Available

12 Days or more

208020150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2 Type Long-Neck Square
Coating Non-Coated Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support