(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internally Mounted Grindstone Jig for Grinding Electrodeposition Type

Internally Mounted Grindstone Jig for Grinding Electrodeposition Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • A Shape (for Side Machining)
  • B Type Shape (for Side Face Processing)
  • B Type Shape (for Side and Bottom Face Processing)
  • Volume Discount

•Model: Single Item
•Shape: Cylindrical
•Classification: Internal Grindstone

Part Number

Configured Part Number is shown.

Part Number
JGPC0.3-400
JGPC0.4-320
JGPC0.4-400
JGPC0.5-320
JGPC0.5-400
JGPC0.6-320
JGPC0.6-400
JGPC0.7-320
JGPC0.7-400
JGPC0.8-200
JGPC0.8-400
JGPC0.9-400
JGPC1-200
JGPC1-400
JGPC1.1-150
JGPC1.1-400
JGPC1.2-150
JGPC1.2-400
JGPC1.3-150
JGPC1.3-400
JGPC1.4-150
JGPC1.4-400
JGPC1.5-150
JGPC1.5-400
JGPC1.6-150
JGPC1.6-400
JGPC1.7-400
JGPC1.8-150
JGPC1.8-400
JGPC1.9-150
JGPC1.9-400
JGPC2-150
JGPC2-400
JGPC2.2-150
JGPC2.5-150
JGPC2.6-150
JGPC2.8-150
JGPC3-150
JGPC3.5-150
JGPC4-150
JGPC4.5-150
JGPC5-150
JGPC5.5-150
JGPC6-150
JGPC6.5-150
JGPC7-150
JGPC7.5-150
JGPC8-150
JGPC8.5-150
JGPC9-150
JGPC9.5-150
JGPC10-150
JGPC11-150
JGPC12-150
JGPC13-150
JGPC14-150
JGPC15-150
JGPC16-150
JGPC17-150
JGPC18-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Material / Abrasive Diamond Part Maximum Diameter
(mm)
Diamond Length / Grindstone Length
(mm)
Shaft Diameter
(mm)
Neck diameter
(mm)
Application Neck Length ℓ
(mm)
End R
(mm)
Overall Length L
(mm)
Shower Material d
(mm)
1 Piece(s)Available

8 Days or more

400CBN0.3230.25A Shape (for side machining)20.0750SUS
1 Piece(s)Available

8 Days or more

320CBN0.4230.3A Shape (for side machining)20.0750SUS
1 Piece(s)Available

8 Days or more

400CBN0.4230.3A Shape (for side machining)20.0750SUS
1 Piece(s)Available

8 Days or more

320CBN0.5230.4A Shape (for side machining)20.0750SUS
1 Piece(s)Available

8 Days or more

400CBN0.5230.4A Shape (for side machining)20.0750SUS
1 Piece(s)Available

8 Days or more

320CBN0.6330.42A Shape (for side machining)30.1550SUS
1 Piece(s)Available

8 Days or more

400CBN0.6330.42A Shape (for side machining)30.1550SUS
1 Piece(s)Available

14 Days or more

320CBN0.7330.5A Shape (for side machining)30.1550SUS
1 Piece(s)Available

14 Days or more

400CBN0.7330.5A Shape (for side machining)30.1550SUS
1 Piece(s)Available

14 Days or more

200CBN0.8330.6A Shape (for side machining)30.1550SUS
1 Piece(s)Available

8 Days or more

400CBN0.8330.6A Shape (for side machining)30.1550SUS
1 Piece(s)Available

8 Days or more

400CBN0.9330.7A Shape (for side machining)30.1550SUS
1 Piece(s)Available

14 Days or more

200CBN1330.8A Shape (for side machining)30.1550SUS
1 Piece(s)Available

8 Days or more

400CBN1330.8A Shape (for side machining)30.1550SUS
1 Piece(s)Available

8 Days or more

150CBN1.1430.9A Shape (for side machining)70.250SKS
1 Piece(s)Available

16 Days or more

400CBN1.1430.9A Shape (for side machining)70.250SKS
1 Piece(s)Available

8 Days or more

150CBN1.2430.95A Shape (for side machining)70.250SKS
1 Piece(s)Available

8 Days or more

400CBN1.2430.95A Shape (for side machining)70.250SKS
1 Piece(s)Available

8 Days or more

150CBN1.3431A Shape (for side machining)70.250SKS
1 Piece(s)Available

14 Days or more

400CBN1.3431A Shape (for side machining)70.250SKS
1 Piece(s)Available

8 Days or more

150CBN1.4431.2A Shape (for side machining)70.250SKS
1 Piece(s)Available

9 Days or more

400CBN1.4431.2A Shape (for side machining)70.250SKS
1 Piece(s)Available

14 Days or more

150CBN1.5431.3A Shape (for side machining)70.250SKS
1 Piece(s)Available

13 Days or more

400CBN1.5431.3A Shape (for side machining)70.250SKS
1 Piece(s)Available

16 Days or more

150CBN1.6431.4A Shape (for side machining)70.2550SKS
1 Piece(s)Available

8 Days or more

400CBN1.6431.4A Shape (for side machining)70.2550SKS
1 Piece(s)Available

8 Days or more

400CBN1.7431.45A Shape (for side machining)70.2550SKS
1 Piece(s)Available

8 Days or more

150CBN1.8431.55A Shape (for side machining)70.2550SKS
1 Piece(s)Available

8 Days or more

400CBN1.8431.55A Shape (for side machining)70.2550SKS
1 Piece(s)Available

16 Days or more

150CBN1.9431.6A Shape (for side machining)70.2550SKS
1 Piece(s)Available

12 Days or more

400CBN1.9431.6A Shape (for side machining)70.2550SKS
1 Piece(s)Available

8 Days or more

150CBN2431.7A Shape (for side machining)70.2550SKS
1 Piece(s)Available

8 Days or more

400CBN2431.7A Shape (for side machining)70.2550SKS
1 Piece(s)Available

8 Days or more

150CBN2.2531.9A Shape (for side machining)70.2550SKS
1 Piece(s)Available

13 Days or more

150CBN2.5532.25A Shape (for side machining)70.350SKS
1 Piece(s)Available

16 Days or more

150CBN2.6532.3A Shape (for side machining)70.350SKS
1 Piece(s)Available

14 Days or more

150CBN2.8532.4A Shape (for side machining)70.350SKS
1 Piece(s)Available

8 Days or more

150CBN3532.5A Shape (for side machining)100.350SKS
1 Piece(s)Available

8 Days or more

150CBN3.553-B Shape (for side machining)-0.350SKS
1 Piece(s)Available

8 Days or more

150CBN453-B Shape (for side machining)-0.350SKS
1 Piece(s)Available

8 Days or more

150CBN4.553-B Shape (for side machining)-0.350SKS
1 Piece(s)Available

8 Days or more

150CBN553-B Shape (for side machining)-0.350SKS
1 Piece(s)Available

8 Days or more

150CBN5.5665A Shape (for side machining)140.460SKS
1 Piece(s)Available

8 Days or more

150CBN6665.5A Shape (for side machining)140.460SKS
1 Piece(s)Available

8 Days or more

150CBN6.576-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

8 Days or more

150CBN776-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

16 Days or more

150CBN7.586-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

8 Days or more

150CBN886-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

8 Days or more

150CBN8.596-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

8 Days or more

150CBN996-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

16 Days or more

150CBN9.5106-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

8 Days or more

150CBN10106-B Shape (for side machining)-0.460SKS
1 Piece(s)Available

8 Days or more

150CBN111010-C Shape (For side/base machining)-0.570SKS
1 Piece(s)Available

8 Days or more

150CBN121010-C Shape (For side/base machining)-0.570SKS
1 Piece(s)Available

8 Days or more

150CBN131010-C Shape (For side/base machining)-0.570SKS
1 Piece(s)Available

8 Days or more

150CBN141010-C Shape (For side/base machining)-0.570SKS
1 Piece(s)Available

8 Days or more

150CBN151010-C Shape (For side/base machining)-0.570SKS
1 Piece(s)Available

8 Days or more

150CBN161010-C Shape (For side/base machining)-0.670SKS
1 Piece(s)Available

8 Days or more

150CBN171010-C Shape (For side/base machining)-0.670SKS
1 Piece(s)Available

16 Days or more

150CBN181010-C Shape (For side/base machining)-0.670SKS

Loading...

Basic Information

Classification Internal Grindstone Model Single Item Shape Cylinder Type

Additional Products in this Category

Tech Support