(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Type CBN Bar

Disc Type CBN Bar
  • Volume Discount

[Features]
· It is an integrally processed high-precision shank.
· Uses rust-resistant stainless steel.
· CBN is ideal for processing ferrous metals.
· Higher rigidity compared to a mandrel type.
[Applications]
· Grooving
· Cutting
· Surface Processing
· Chamfering
· Deburring

Part Number

Configured Part Number is shown.

Part Number
T3-167BM-05
T3-167BM-10
T3-169BM-07
T3-169BM-14
T3-171BM-07
T3-171BM-14
T3-173BM-07
T3-173BM-14
T3-175BM-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications, blade diameter x blade length x entire length Max. Rotational Speed
(rpm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

7×0.5×45mm40000352-31522.4g
1 Piece(s)Available

8 Days or more

7×1.0×45mm40000352-31612.6g
1 Piece(s)Available

8 Days or more

9×0.7×45mm40000352-32172.6g
1 Piece(s)Available

8 Days or more

9×1.4×45mm40000352-32092.9g
1 Piece(s)Available

8 Days or more

11×0.7×45mm30000352-32502.8g
1 Piece(s)Available

8 Days or more

11×1.4×45mm30000352-32333.2g
1 Piece(s)Available

8 Days or more

13×0.7×40mm30000352-32762.7g
1 Piece(s)Available

8 Days or more

13×1.4×40mm30000352-32843.4g
1 Piece(s)Available

8 Days or more

15×1.0×40mm30000352-33223.3g

Loading...

  1. 1

Basic Information

Model Diamond Disk, Mandrel Particle Size(#) 140 Shape Flat
Material / Abrasive CBN Shaft Diameter(mm) 3 Material Stainless Steel (SUS303) CBN
Features It is an integrally processed high-precision shank. It adopts rust resistant stainless steel. CBN is ideal for processing ferrous metals. It is more rigid than the mandrel type. Application Groove Filling, Cutting, Face Milling, Chamfering, Deburring

Additional Products in this Category

Tech Support