(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electro-Deposited CBN Bar

Electro-Deposited CBN Bar
  • Volume Discount

[Features]
· Large CBN abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
AD5101
AD5103
AD5106
AD5111
AD5115
AD5119
AD5225
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Diamond Part Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

6000.38000038.0364571130852877498-7659
1 Piece(s)Available

8 Days or more

3250.58000038.0354571130852891498-7667
1 Piece(s)Available

8 Days or more

2300.88000040.0454571130852921498-7675
1 Piece(s)Available

7 Days or more

14018000044.0754571130852945498-7683
1 Piece(s)Available

8 Days or more

14028000048.0754571130852983498-7691
1 Piece(s)Available

8 Days or more

14038000052.0754571130853027498-7705
1 Piece(s)Available

8 Days or more

2005.56700054.0974571130853201498-7713

Loading...

  1. 1

Basic Information

Shape Cylinder Type Shaft Diameter(mm) 3

Additional Products in this Category

Tech Support