(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unilon Disc (Part Numbers)

Unilon Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A disc made of special fiber of exceptional elasticity.
· Without biting, a smooth finished surface can be obtained.
· Little clogging and dust, capable of polishing both iron and non-ferrous metals.

Part Number

Configured Part Number is shown.

Part Number
DN3010
DN3011
DN307
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
1 Piece(s)Available

44 Days or more

240
1 Piece(s)Available

44 Days or more

320
1 Piece(s)Available

9 Days or more

120

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 30 Internal Diameter(mm) 10
Packaging Quantity(Sheets) 25 Explanatory Notes * 1 c/s with 1 Rubber Pad and Arbor

Additional Products in this Category

Tech Support