(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Allows a wide range of applications from simple grinding operations to advanced grinding and polishing operations. The polishing cloth is folded into a V-shape and bonded to the pad, making polishing work possible in three locations: top, bottom, and side. Cushioning properties are inferior to those of GP multi-discs, but the fit to uneven surfaces is perfect without the risk of sanding in too deep. Can be used right down to the base, making it highly economical.
· A professional polishing agent, hand planted and crimped one by one.
[Applications]
· For polishing metal tanks and various forms of deburring.
· Ideal for various types of groove polishing.
· For polishing various types of metal.
· Tool used: disc grinder.
Part Number |
---|
GP1003F-100 |
GP1003F-120 |
GP1003F-150 |
GP1003F-180 |
GP1003F-240 |
GP1003F-320 |
GP1003F-400 |
Loading...
Type | Multi-blade disc | work material | general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | Details Type | Alundum | Max. Rotational Speed(rpm) | 13600 |
Blade length(mm) | 20 | Number of blades(sheet) | 3×18 | Pcs./Box. | 5 (sheet) |
Features | Can be used for a wide range of uses from simple grinding operations to advanced grinding and polishing operations. The polishing cloth is folded into a V-shape and bonded to the pad, making polishing work possible at three places; the upper part, lower part, and side. GP multi-discs have only moderate cushioning properties but fit perfectly to uneven surfaces without the risk of sanding in too deep. Can also be used up to the base of the pad, making them very economical. These professional abrasives are individually placed and caulked. | Application | For polishing metal tanks and various forms of deburring. Ideal for polishing various grooves. For polishing various types of metal. | Maximum operating rotation speed | 71.2m/s(4270m/min) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy