(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Astra Disk【100 Pieces Per Package】

Astra Disk

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 125
•Abrasive Grain: A Abrasive Grain
•Includes Pattern Coating: Available
•Packaging Quantity (Sheets): 100

PDF

Part Number

Configured Part Number is shown.

Part Number
A60-E2AD-125-0-MGV00
A60-E2AD-125-0-MGV01
A60-E2AD-125-0-PSAV00
A60-E2AD-125-0-PSAV01
A80-E2AD-125-0-MGV00
A80-E2AD-125-0-MGV01
A80-E2AD-125-0-PSAV00
A80-E2AD-125-0-PSAV01
A100-D2AD-125-0-MGV00
A100-D2AD-125-0-MGV01
A100-D2AD-125-0-PSAV00
A100-D2AD-125-0-PSAV01
A120-D2AD-125-0-MGV00
A120-D2AD-125-0-MGV01
A120-D2AD-125-0-PSAV00
A120-D2AD-125-0-PSAV01
A150-D2AD-125-0-MGV00
A150-D2AD-125-0-MGV01
A150-D2AD-125-0-PSAV00
A150-D2AD-125-0-PSAV01
A180-D2AD-125-0-MGV00
A180-D2AD-125-0-MGV01
A180-D2AD-125-0-PSAV00
A180-D2AD-125-0-PSAV01
A240-C2AMD-125-0-MGV00
A240-C2AMD-125-0-MGV01
A240-C2AMD-125-0-PSAV00
A240-C2AMD-125-0-PSAV01
A320-C2AMD-125-0-MGV00
A320-C2AMD-125-0-MGV01
A320-C2AMD-125-0-PSAV00
A320-C2AMD-125-0-PSAV01
A400-C2AMD-125-0-MGV00
A400-C2AMD-125-0-MGV01
A400-C2AMD-125-0-PSAV00
A400-C2AMD-125-0-PSAV01
A600-C2A-MD-125-0-MGV00
A600-C2A-MD-125-0-MGV01
A600-C2A-MD-125-0-PSAV00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
With/without Hole Connection type Base Materials Pattern image

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

60NoneMagicEwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

60AvailableMagicEwtDotted pattern

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

60NoneGlue applicationEwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

15 Days or more

60AvailableGlue applicationEwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

80NoneMagicEwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

80AvailableMagicEwtDotted pattern

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

80NoneGlue applicationEwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

80AvailableGlue applicationEwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

100NoneMagicDwtDotted pattern

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

100AvailableMagicDwtDotted pattern

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

100NoneGlue applicationDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

100AvailableGlue applicationDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

120NoneMagicDwtDotted pattern

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

120AvailableMagicDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

120NoneGlue applicationDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

120AvailableGlue applicationDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

150NoneMagicDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

15 Days or more

150AvailableMagicDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

150NoneGlue applicationDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

150AvailableGlue applicationDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

180NoneMagicDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

7 Days or more

180AvailableMagicDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

180NoneGlue applicationDwtDotted pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

180AvailableGlue applicationDwtDotted pattern

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

240NoneMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

15 Days or more

240AvailableMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

240NoneGlue applicationCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

240AvailableGlue applicationCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

320NoneMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

320AvailableMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

320NoneGlue applicationCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

320AvailableGlue applicationCwtMicro Dot Pattern

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

400NoneMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

400AvailableMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

400NoneGlue applicationCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

400AvailableGlue applicationCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

600NoneMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

600AvailableMagicCwtMicro Dot Pattern

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

600NoneGlue applicationCwtMicro Dot Pattern

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Plastic Outer diameter Dimensions(mm) 125
Abrasive grain Alundum With or without pattern coating Available Packaging Quantity(Sheets) 100
Application (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles

Additional Products in this Category

Tech Support