(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Disc Felt【5 Pieces Per Package】

Bevel Disc Felt
  • Volume Discount

[Features]
· Thanks to its umbrella-like shape, the tip of the disc remains in constant contact with the workpiece, making a beautiful finish possible.
· Has high flexibility and adapts well to workpieces.
· Mounting hole diameter is 15 mm, usable with both electric and pneumatic grinders.
[Applications]
· Grease abrasive (blue bar etc.) is applied to iron and stainless steel for polishing and mirror finish.
· Tool used: 100 mm disc grinder (electric/pneumatic dual use)

Part Number

Configured Part Number is shown.

TBD-10015F

Part Number
TBD-10015F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron Outer diameter Dimensions(mm) 95
Inner Diameter Dimension(mm) 15 Thickness(mm) 10 Max. Rotational Speed(rpm) 12000
Pcs./Box. 5 pcs. JAN code 4989999292435 Trusco Code 471-9701
Mass 290 g/box Material Domestic Sheep Wool Felt Maximum operating rotation speed 59.7m/s(3580m/min)

Please check the type/dimensions/specifications of the part TBD-10015F in the Bevel Disc Felt series.

Additional Products in this Category

Tech Support