(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Bead Removing Disk【5 Pieces Per Package】

Welding Bead Removing Disk
  • Volume Discount

Ceramic disc that emphasizes grinding power. It has more grinding power than the offset and flexible grindstones, improving work efficiency. Sharp surface finishing is possible. For removing welding beads, deburring, chamfering, removing rust, removing paint, and polishing stainless steel and general steel.

Part Number

Configured Part Number is shown.

Part Number
TCD10015-C-40
TCD10015-C-60
TCD10015-C-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Blade length
(mm)
JAN code Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40224989999216714436-899165 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60254989999216721436-900961 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80254989999216738436-901759 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Max. Rotational Speed(rpm) 13600 Number of blades(sheet) 36
Features It is a ceramic disk that emphasizes grinding power. It has more grinding power than the offset and flexible grindstones, improving work efficiency. It can provide a sharp surface finish. Application For removing welding beads, deburring, chamfering, removing rust, removing paint, and polishing stainless steel and general steel. Maximum operating rotation speed 72m/s(4300m/min)
Tool Used ø100 Disc Grinder Accessory Only ø100 mm Comes with Adapter for 15 mm Hole (5 pcs Per Box)

Additional Products in this Category

Tech Support