(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Hard Long SLXSMH (Part Numbers)

X's Mill Hard Long SLXSMH
  • Volume Discount

Capable of high-efficient machining of hardened materials. Suitable for wide side finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
SLXSMH6
SLXSMH8
SLXSMH10
SLXSMH12
SLXSMH16
SLXSMH20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
Number of flutes N
(sheet)
1 Piece(s)Available

8 Days or more

625667066
1 Piece(s)Available

8 Days or more

835689086
1 Piece(s)Available

8 Days or more

1045610100106
1 Piece(s)Available

8 Days or more

1255812120128
1 Piece(s)Available

8 Days or more

1665816135168
1 Piece(s)Available

8 Days or more

2075820155208

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Model Square Coating TiAlN
Processing Applications Plane / Side Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support