(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The cutting edge with an emphasis on sharpness is ideal for resin machining
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure | ||
Outer Diameter D |
Shank Diameter d |
|||||
SEC-PLEM2R | 0.3 | — | 4 | 0.9 | 45 | 1 |
0.4 | — | 4 | 1.2 | 45 | 1 | |
0.5 | — | 4 | 1.5 | 45 | 1 | |
0.6 | — | 4 | 1.8 | 45 | 1 | |
0.7 | — | 4 | 2.1 | 45 | 1 | |
0.8 | — | 4 | 2.4 | 45 | 1 | |
0.9 | — | 4 | 2.7 | 45 | 1 | |
1 | — | 4 | 3 | 50 | 1 | |
1.2 | — | 4 | 3.6 | 50 | 1 | |
1.5 | — | 4 | 4.5 | 50 | 1 | |
2 | — | 4 | 6 | 55 | 1 | |
2.5 | — | 4 | 7.5 | 55 | 1 | |
3 | 6 | 6 | 9 | 60 | 1 | |
3 | 3 | 3 | 9 | 60 | 2 | |
4 | 6 | 6 | 12 | 60 | 1 | |
4 | 4 | 4 | 12 | 60 | 2 | |
5 | — | 6 | 15 | 60 | 1 | |
6 | — | 6 | 18 | 60 | 2 | |
8 | — | 8 | 24 | 80 | 2 | |
10 | — | 10 | 30 | 80 | 2 | |
12 | — | 12 | 36 | 90 | 2 | |
16 | — | 16 | 48 | 110 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● A cutting edge shape that is ideal for machining resin.
● It is suitable for machining aluminum, copper and other non-ferrous materials.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy