(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX425 MUGEN-COATING 4-Flute LEAD 25 End Mill

MX425 MUGEN-COATING 4-Flute LEAD 25 End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MX425-1
MX425-1.5
MX425-2
MX425-2.5
MX425-3
MX425-3.5
MX425-4
MX425-4.5
MX425-5
MX425-5.5
MX425-6
MX425-8
MX425-10
MX425-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

1144512゜08-00075-001000~-0.01
1 Piece(s)Available

8 Days or more

1.51.544512゜08-00075-001500~-0.01
1 Piece(s)Available

8 Days or more

2244512゜08-00075-002000~-0.01
1 Piece(s)Available

8 Days or more

2.52.544512゜08-00075-002500~-0.01
1 Piece(s)Available

8 Days or more

3364512゜08-00075-003000~-0.01
1 Piece(s)Available

8 Days or more

3.53.564512゜08-00075-003500~-0.015
1 Piece(s)Available

8 Days or more

4464512゜08-00075-004000~-0.015
1 Piece(s)Available

8 Days or more

4.54.565012゜08-00075-004500~-0.015
1 Piece(s)Available

8 Days or more

5565012゜08-00075-005000~-0.015
1 Piece(s)Available

8 Days or more

5.55.565012゜08-00075-005500~-0.015
1 Piece(s)Available

8 Days or more

66650-08-00075-00600-0.01~-0.025
1 Piece(s)Available

8 Days or more

88865-08-00075-00800-0.01~-0.03
1 Piece(s)Available

8 Days or more

10101075-08-00075-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

12121280-08-00075-01200-0.01~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support