(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AL5D-2 Aluminum-Only End Mill (5x Blade Length Type)

AL5D-2 Aluminum-Only End Mill (5x Blade Length Type)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: Sharp Corner
•Coating: Non-Coated
•Work Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AL5D-2-1
AL5D-2-1.5
AL5D-2-2
AL5D-2-2.5
AL5D-2-3
AL5D-2-4
AL5D-2-5
AL5D-2-6
AL5D-2-7
AL5D-2-8
AL5D-2-9
AL5D-2-10
AL5D-2-11
AL5D-2-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

15450901-00634-00100
1 Piece(s)Available

12 Days or more

1.57.5450901-00634-00150
1 Piece(s)Available

12 Days or more

210450901-00634-00200
1 Piece(s)Available

10 Days or more

2.512.5450901-00634-00250
1 Piece(s)Available

8 Days or more

315655901-00634-00300
1 Piece(s)Available

8 Days or more

420660901-00634-00400
1 Piece(s)Available

8 Days or more

525665901-00634-00500
1 Piece(s)Available

12 Days or more

630675-01-00634-00600
1 Piece(s)Available

8 Days or more

735890901-00634-00700
1 Piece(s)Available

8 Days or more

840890-01-00634-00800
1 Piece(s)Available

8 Days or more

94510100901-00634-00900
1 Piece(s)Available

12 Days or more

105010100-01-00634-01000
1 Piece(s)Available

8 Days or more

115512110901-00634-01100
1 Piece(s)Available

9 Days or more

126012110-01-00634-01200

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support