(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket (Tamper-Proof Type) 3TX-TH

Torx Socket (Tamper-Proof Type) 3TX-TH

Move the mouse over the image to zoom

  • Volume Discount

Socket for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· 9.5 mm drive.
· For manual operation.
· High torque type designed to be able to cope with strong tightening force.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

Part Number
3TX-T09H
3TX-T10H
3TX-T15H
3TX-T20H
3TX-T25H
3TX-T27H
3TX-T30H
3TX-T40H
3TX-T45H
3TX-T50H
3TX-T55H
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

T8/T9/T1055281720
1 Piece(s)Available

8 Days or more

T8/T9/T1055281725
1 Piece(s)Available

8 Days or more

T15/T20/T2555281725
1 Piece(s)Available

12 Days or more

T15/T20/T2555281730
1 Piece(s)Available

12 Days or more

T15/T20/T2555281740
1 Piece(s)Available

8 Days or more

T27/T30/T4055281740
1 Piece(s)Available

12 Days or more

T27/T30/T4067381960
1 Piece(s)Available

12 Days or more

T27/T30/T4067381960
1 Piece(s)Available

12 Days or more

T45/T50/T5567381960
1 Piece(s)Available

12 Days or more

T45/T50/T5567381970
1 Piece(s)Available

12 Days or more

T45/T50/T5567322280
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip shape / tamper-proof T Type Tamper-Proof Type Single Product/Set Classification Single Item
Insertion Angle 9.5mm(3/8")

Additional Products in this Category

Tech Support