(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Impact socket for power tools ideal for tightening/loosening E-type Torx screws.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.
Part Number |
---|
3ATX-E04 |
3ATX-E05 |
3ATX-E06 |
3ATX-E07 |
3ATX-E08 |
3ATX-E10 |
3ATX-E11 |
3ATX-E12 |
3ATX-E14 |
3ATX-E16 |
Part Number |
---|
Loading...
Type (Shape) | Impact Socket | Tip shape / tamper-proof | E Type | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Insertion Angle | 9.5mm(3/8") | Overall length (L dimension)(mm) | 30 | Maximum Outer Diameter (D Dimensions)(mm) | 19 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy