(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket (Tamper-Proof Type)

Torx Socket (Tamper-Proof Type)
  • Volume Discount

A socket optimal for tightening and loosening of tamper-proof Torx screws.
[Features]
· A socket ideal for tightening and loosening T type tamper-proof Torx screws.
· Tamper-proof type (with countermeasures to prevent tampering or theft) Torx screw socket.
· Can be used for tightening and loosening Torx screws.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4TX-T30H
4TX-T40H
4TX-T45H
4TX-T50H
4TX-T55H
4TX-T60H
4TX-T70H
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

T27/T30/T40392290
1 Piece(s)Available

8 Days or more

T27/T30/T40392290
1 Piece(s)Available

8 Days or more

T45/T50/T55392295
1 Piece(s)Available

12 Days or more

T45/T50/T553922100
1 Piece(s)Available

8 Days or more

T45/T50/T553922150
1 Piece(s)Available

8 Days or more

T60/T703922240
1 Piece(s)Available

12 Days or more

T60/T703625275

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip shape / tamper-proof T Type Tamper-Proof Type Single Product/Set Classification Single Item
Insertion Angle 12.7mm(1/2") Overall length (L dimension)(mm) 74

Additional Products in this Category

Tech Support