(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball-point Hexagon Lobed Wrench

Ball-point Hexagon Lobed Wrench
  • Volume Discount

Supports tamper-resistant hexalobular screws. It can tilt up to a maximum of 25° using the ball point. High torque, high toughness, excellent durability/wear resistance and high quality.

Part Number

Configured Part Number is shown.

TBHR-30H

Part Number
TBHR-30H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip shape / tamper-proof T Type without Tamper-Proofing Single Product/Set Classification Single Item
Overall length (L dimension)(mm) 114 Neck dimension(mm) 24 Shaft length(mm) 24
Blade Tip T30H JAN Code 4989999265880 Trusco Code 445-5185
Mass 29.31g Features Supports tamper-resistant hexalobular screws. The ball point allows a tilt up to about 25°. High torque, high toughness, excellent durability/wear resistance and high quality.

Please check the type/dimensions/specifications of the part TBHR-30H in the Ball-point Hexagon Lobed Wrench series.

Additional Products in this Category

Tech Support