(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket Set for Impact Wrenches (with Holder) HATXE409

Torx Socket Set for Impact Wrenches (with Holder) HATXE409

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Impact socket ideal for tightening/loosening E-type Torx screws.
[Features]
· 12.7 mm drive with 9 holders.
· For impact wrenches and power tools.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

HATXE409

 
Part Number
HATXE409
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) Impact Socket Tip standards E8 / E10 / E11 / E12 / E14 / E16 / E18 / E20 / E24 Tip shape / tamper-proof E Type
Single Product/Set Classification Set Product Insertion Angle 12.7mm(1/2") Weight(g) 800
Accessory With Socket Holder (10-Slot Type) SH410 Set Content 4ATX-E08,E10,E11,E12,E14,E16,E18,E20,E24

Please check the type/dimensions/specifications of the part HATXE409 in the Torx Socket Set for Impact Wrenches (with Holder) HATXE409 series.

Additional Products in this Category

Tech Support