(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 231 Series, 5.08 mm Pitch, Female

Spring Type Connector, 231 Series, 5.08 mm Pitch, Female
  • Volume Discount

The male side can be connected to 231-63*, 64*, or 65* series connectors with the female side of a spring type connector. The corresponding circuit board can be connected to 232-16*, 17*, 18*, 26*, 27* and 28*.

PDF

Part Number

Configured Part Number is shown.

231-302/026-000

 
Part Number
231-302/026-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
100 Piece(s)Available

14 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MIDI Classic
Applicable pin/contact Female (socket) Number of cores 2 Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) 320 Wire connection method Screwless
Connection direction Straight Representative standards UL / CUL / CSA Product type Not equipped with end plate
Color Orange Pin pitch(mm) 5.08 Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5
Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12 Maximum Outer Diameter of Coat(mm) 4.1
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Copper alloy
Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Please check the type/dimensions/specifications of the part 231-302/026-000 in the Spring Type Connector, 231 Series, 5.08 mm Pitch, Female series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.