(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 734 Series, 3.81 mm Pitch, Male with Screw Fixing Flange

Spring Type Connector, 734 Series, 3.81 mm Pitch, Male with Screw Fixing Flange
  • Volume Discount

The female side can be connected to 734-200 (3.81 mm pitch) series connectors with the male side of a spring type connector using a screw fixing flange.

PDF

Part Number

Configured Part Number is shown.

734-334/019-000

 
Part Number
734-334/019-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Male (plug) Number of cores 4 Application Cable connection
Allowable Current(A) 10 Allowable Voltage(V) 300 Wire connection method Screwless
Connection direction Straight Representative standards UL / CUL / CSA Product type With Flange for Fixing
Color Orange Pin pitch(mm) 3.81 Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.08 to 1.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 1.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.0
Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5 Wire conforming size(AWG) 28 to 14 Maximum Outer Diameter of Coat(mm) 3.4
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Electrolytic copper
Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/direct printing/coating key/mounting adapter/screw/strain relief housing/strain relief plate

Please check the type/dimensions/specifications of the part 734-334/019-000 in the Spring Type Connector, 734 Series, 3.81 mm Pitch, Male with Screw Fixing Flange series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.