(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RITS Interconnection System Connector【1-60 Pieces Per Package】

RITS Interconnection System Connector
  • Volume Discount

A “click” sound can be heard when latching while in the smart lock configuration. A connector that lets you easily make connections simply by pushing up with a general purpose tool.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-1473562-3
1-1473562-4
2-1473562-3
2-1473562-4
2-1473562-6
2-1473562-8
2-1746741-3
2-1746741-4
2-1746741-6
3-1473562-3
3-1473562-4
3-1473562-6
4-1473562-3
4-1473562-4
4-1473562-6
4-1473562-8
4-1746741-4
4-1746741-6
4-1746741-8
5-1473571-3
5-1473571-4
5-1473571-6
5-1473571-8
5-1473574-3
5-1473574-4
1473562-3
1473562-4
1473562-6
1473562-8
1473565-3
1473565-4
1473565-6
1473565-8
1473567-3
1473567-4
1473571-3
1473571-4
1473571-6
1473574-3
1473574-4
1746741-3
1746741-4
1746741-6
1746741-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Wire connection method Features Insulation coating outer diameter
(mm)
Product classification Housing Number with packs
(Piece)

36 Pieces Per Package

1 Pack(s)Available

Quote

10Male3Cable connectionCrimpNone0.9 to 1.0Connector for electrical wiresColor: red36

31 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Male4Cable connectionCrimpNone0.9 to 1.0Connector for electrical wiresColor: red31

36 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Male3Cable connectionCrimpNone1.15 to 1.35Connector for electrical wiresColor: blue36

31 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male4Cable connectionCrimpNone1.15 to 1.35Connector for electrical wiresColor: blue31

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male6Cable connectionCrimpNone1.15 to 1.35Connector for electrical wiresColor: blue25

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male8Cable connectionCrimpNone1.15 to 1.35Connector for electrical wiresColor: blue20

34 Pieces Per Package

1 Pack(s)Available

Quote

10Female3Cable connectionCrimpNone1.15 to 1.35Connector for electrical wiresColor: blue34
1 Piece(s)Available

6 Days or more

10Female4Cable connectionCrimpNone1.15 to 1.35Connector for electrical wiresColor: blue30

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female6Cable connectionCrimpNone1.15 to 1.35Connector for electrical wiresColor: blue24

36 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Male3Cable connectionCrimpNone0.6 to 0.9Connector for electrical wiresColor: orange36

31 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male4Cable connectionCrimpNone0.6 to 0.9Connector for electrical wiresColor: orange31
1 Piece(s)Available

Quote

10Male6Cable connectionCrimpNone0.6 to 0.9Connector for electrical wiresColor: orange25

36 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male3Cable connectionCrimpNone1.35 to 1.60Connector for electrical wiresColor: green36

31 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male4Cable connectionCrimpNone1.35 to 1.60Connector for electrical wiresColor: green31

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male6Cable connectionCrimpNone1.35 to 1.60Connector for electrical wiresColor: green25

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male8Cable connectionCrimpNone1.35 to 1.60Connector for electrical wiresColor: green20
1 Piece(s)Available

6 Days or more

10Female4Cable connectionCrimpNone1.35 to 1.60Connector for electrical wiresColor: green30

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female6Cable connectionCrimpNone1.35 to 1.60Connector for electrical wiresColor: green24

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female8Cable connectionCrimpNone1.35 to 1.60Connector for electrical wiresColor: green20
1 Piece(s)Available

Quote

10-3Cable connectionCrimpRelay type-Junction · box2-direction ejection20

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-4Cable connectionCrimpRelay type-Junction · box2-direction ejection20
1 Piece(s)Available

8 Days or more

10-6Cable connectionCrimpRelay type-Junction · box2-direction ejection20
1 Piece(s)Available

8 Days or more

--8Cable connectionCrimpRelay type-Junction · box2-direction ejection20

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-3Cable connectionCrimpRelay type-Junction · box4-direction ejection20

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-4Cable connectionCrimpRelay type-Junction · box4-direction ejection20

36 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Male3Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow36
1 Piece(s)Available

6 Days or more

10Male4Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow31

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male6Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow25

20 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Male8Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow20

35 Pieces Per Package

1 Pack(s)Available

Quote

10Female3For PCBSolderNone-Circuit board mount headerVertical 1-column type35

30 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Female4For PCBSolderNone-Circuit board mount headerVertical 1-column type30

24 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Female6For PCBSolderNone-Circuit board mount headerVertical 1-column type24
1 Piece(s)Available

6 Days or more

10Female8For PCBSolderNone-Circuit board mount headerVertical 1-column type20
1 Piece(s)Available

8 Days or more

10Female3For PCBSolderNone-Circuit board mount headerVertical 4-column type65

60 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Female4For PCBSolderNone-Circuit board mount headerVertical 4-column type60

20 Pieces Per Package

1 Pack(s)Available

5 Days or more

10-3Cable connectionCrimpPanel mounting type-Junction · box2-direction ejection20

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-4Cable connectionCrimpPanel mounting type-Junction · box2-direction ejection20
1 Piece(s)Available

6 Days or more

10-6Cable connectionCrimpPanel mounting type-Junction · box2-direction ejection20

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-3Cable connectionCrimpPanel mounting type-Junction · box4-direction ejection20

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-4Cable connectionCrimpPanel mounting type-Junction · box4-direction ejection20

34 Pieces Per Package

1 Pack(s)Available

5 Days or more

10Female3Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow34

30 Pieces Per Package

1 Pack(s)Available

Quote

10Female4Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow30
1 Piece(s)Available

8 Days or more

10Female6Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow24
1 Piece(s)Available

6 Days or more

10Female8Cable connectionCrimpNone1.0 to 1.15Connector for electrical wiresColor: yellow20

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials P Q R P/Q/R RITS
Rated current(A) 3 Rated voltage(V) DC32 Material Phosphor bronze copper alloy
Finish Nickel

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.