(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WINSTA MINI-890 Series Spring Connector

WINSTA MINI-890 Series Spring Connector
  • Volume Discount

The WINSTA® Plugable Installation Connection System finds a home anywhere installation requirements repeat or are planned on a grid, e.g., installing grid lighting or flush-mount lighting. Thanks to this pre-assembled connection system, assembly times and installation errors on the construction site are both reduced.

[Features]
•On-schedule completion within the shortest time via pre-assembled cables and plugable connectors.
•Guaranteed protection against mismating through mechanical and color coding options.
•Simple troubleshooting and quick replacement of plugable connected loads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
890-102
890-112
890-113
890-202
890-212
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSV/W/X Applicable pin/contact Number of cores Product type Pin pitch
(mm)
Applicable wire Flexible stranded wire Conforming cross-sectional area
(mm2)
Cross-sectional area matching with strand wire
(mm2)
Supported cable diameters φ
(mm)
Insulation materials Flame retardant grade Contact materials Contact surface treatment
1 Piece(s)Available

8 Days or more

10[Others] WINSTA MINIFemale (socket)2With housing-Single wire / flexible stranded wire / stranded wire0.25 to 1.50.25 to 13.8 to 8.2----
1 Piece(s)Available

8 Days or more

10[Others] WINSTA MINIMale (plug)2With housing-Single wire / flexible stranded wire / stranded wire0.25 to 1.50.25 to 13.8 to 8.2----
50 Piece(s)Available

15 Days or more

-[Others] WINSTA® MINIMale (plug)-With housing9----Nylon 6.6V0Copper alloyTin plating
1 Piece(s)Available

8 Days or more

10[Others] WINSTA MINIFemale (socket)2No housing-Single wire / flexible stranded wire / stranded wire0.25 to 1.50.25 to 1-----
1 Piece(s)Available

8 Days or more

10[Others] WINSTA MINIMale (plug)2No housing-Single wire / flexible stranded wire / stranded wire0.25 to 1.50.25 to 1-----

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials V W X Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) 250 Wire connection method Screwless
Connection direction Straight Representative standards UL Color Black
Single wire conforming cross-section(mm2) 0.25 to 1.5 Wire conforming size(AWG) 22 to 16 Maximum Outer Diameter of Coat(mm) 3

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.