(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 734 Series, 3.5 mm Pitch, Female with Lock Mechanism

Spring Type Connector, 734 Series, 3.5 mm Pitch, Female with Lock Mechanism
  • Volume Discount

A Wago 734 Series female spring-type connector with locking mechanism to enable male-side connection to the 734–300 Series connectors. Compatible boards: 734–100/400 Series. An extremely compact connector.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
734-102/037-000
734-103/037-000
734-104/037-000
734-105/037-000
734-106/037-000
734-107/037-000
734-108/037-000
734-110/037-000
734-112/037-000
734-114/037-000
734-116/037-000
734-120/037-000
734-124/037-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

107
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1014
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1024

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 10
Allowable Voltage(V) 300 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Product type With locking device Color Light gray
Pin pitch(mm) 3.5 Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 0.5
Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 0.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.0 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5
Wire conforming size(AWG) 28 to 14 Maximum Outer Diameter of Coat(mm) 3.4 Insulation materials Nylon 6.6
Flame retardant grade UL94/V0 Contact materials Copper alloy Contact surface treatment Tin plating
Supported accessories Marking accessories/operating tools/direct printing/mounting adapter/strain relief housing/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.