(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini-LockTM 2.50 mm Pitch Wire-to-Circuit Board Wafer (53426)

Mini-Lock<sup>TM</sup> 2.50 mm Pitch Wire-to-Circuit Board Wafer (53426)
  • Volume Discount

Molex types are available in both straight and right angled types. Wire-to-wire optional parts are also available. This product has a high mating workability on the fitting guide wall. Angle type (Mating housings: 51102 / 51103 / 51163)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53426-0210
53426-0310
53426-0410
53426-0510
53426-0610
53426-0710
53426-0810
53426-0910
53426-1010
53426-1110
53426-1210
53426-1310
53426-1410
53426-1510
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

6 Days or more

-2
1 Piece(s)Available

6 Days or more

-3
1 Piece(s)Available

6 Days or more

-4
1 Piece(s)Available

6 Days or more

-5
1 Piece(s)Available

6 Days or more

-6
1 Piece(s)Available

6 Days or more

-7
1 Piece(s)Available

6 Days or more

-8
1 Piece(s)Available

8 Days or more

109
1 Piece(s)Available

8 Days or more

-10
1 Piece(s)Available

8 Days or more

-11
1 Piece(s)Available

8 Days or more

-12
1 Piece(s)Available

8 Days or more

-13
1 Piece(s)Available

8 Days or more

-14
1 Piece(s)Available

8 Days or more

-15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Angle IP Rating None Representative standards UL / TUV / CSA
Pitch(mm) 2.50 Row number 1 Mating lock Present
Terminal plating Tin Color White Mating partner 51102, 51103, 51163, 51164, 50351, 50752

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.