(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 231 Series, 5 mm Pitch, Female

Spring Type Connector, 231 Series, 5 mm Pitch, Female
  • Volume Discount

Male side can be connected to 231-600 series connectors with the female side of a spring-type connector. Corresponding circuit board can be connected to 231-100/400 series connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
231-102/026-000
231-102/037-000
231-103/037-000
231-105/037-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Product type Color
100 Piece(s)Available

15 Days or more

10Male (plug)2Not equipped with end plateGray
100 Piece(s)Available

6 Days or more

10Female (socket)2With locking deviceLight gray
50 Piece(s)Available

6 Days or more

10Female (socket)3With locking deviceLight gray
50 Piece(s)Available

15 Days or more

-Female (socket)5With locking deviceLight gray

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MIDI Classic
Application Cable connection Allowable Current(A) 16 Allowable Voltage(V) 320
Wire connection method Screwless Connection direction Straight Representative standards UL / CUL / CSA
Pin pitch(mm) 5 Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5
Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5
Wire conforming size(AWG) 28 to 12 Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6
Flame retardant grade UL94/V0 Contact materials Copper alloy Contact surface treatment Tin plating
Supported accessories Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.