(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MATE-N-LOK Connectors for High Currents

MATE-N-LOK Connectors for High Currents
  • Volume Discount

These connectors are designed for high-current applications such as in refrigerators, freezers, air-conditioners, and microwave ovens.

[Features]
•These connectors are designed for high-current applications such as in refrigerators, freezers, air-conditioners, and microwave ovens.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-350346-0
1-350347-0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Type
1 Piece(s)Available

6 Days or more

10FemaleSocket · housing (plug)
1 Piece(s)Available

6 Days or more

10MalePin · housing (cap)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model MATEN-LOK for High Currents
Number of electrodes 3 Application Panel mount Rated current(A) 25
Rated voltage(V) 250 Wire connection method Crimp Connection direction Straight
Representative standards UL Features Locking mechanism included Specifications Applicable panel thickness 1.02 to 1.78 mm
Pitch(mm) 6.1 Applicable wire size(AWG) 20/18/16/14/12/10 Applicable wire size(mm2) 0.50 to 2.27/2.00 to 5.27
Color Natural color Insertion-extraction durability(times) 50 Operating temperature range(℃) -55 to +85
Notes UL94V-2, nylon

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.